IADC_Config_t Struct Reference
IADC config structure.
      
       #include <em_iadc.h>
      
     
| Data Fields | |
| IADC_CfgAdcMode_t | adcMode | 
| IADC mode; Normal, High speed or High Accuracy. | |
| IADC_CfgOsrHighSpeed_t | osrHighSpeed | 
| Over sampling ratio for High Speed and Normal modes. | |
| IADC_CfgAnalogGain_t | analogGain | 
| Analog gain. | |
| IADC_CfgReference_t | reference | 
| Reference selection. | |
| IADC_CfgTwosComp_t | twosComplement | 
| Two's complement reporting. | |
| uint32_t | adcClkPrescale | 
| ADC_CLK divider (prescale+1). | |
| uint32_t | vRef | 
| Vref magnitude expressed in millivolts. | |
| IADC_DigitalAveraging_t | digAvg | 
| Digital average mode. | |
IADC config structure.
Field Documentation
◆ adcMode
| IADC_CfgAdcMode_t IADC_Config_t::adcMode | 
IADC mode; Normal, High speed or High Accuracy.
◆ osrHighSpeed
| IADC_CfgOsrHighSpeed_t IADC_Config_t::osrHighSpeed | 
Over sampling ratio for High Speed and Normal modes.
◆ analogGain
| IADC_CfgAnalogGain_t IADC_Config_t::analogGain | 
Analog gain.
◆ reference
| IADC_CfgReference_t IADC_Config_t::reference | 
Reference selection.
◆ twosComplement
| IADC_CfgTwosComp_t IADC_Config_t::twosComplement | 
Two's complement reporting.
◆ adcClkPrescale
| uint32_t IADC_Config_t::adcClkPrescale | 
ADC_CLK divider (prescale+1).
◆ vRef
| uint32_t IADC_Config_t::vRef | 
Vref magnitude expressed in millivolts.
◆ digAvg
| IADC_DigitalAveraging_t IADC_Config_t::digAvg | 
Digital average mode.