You are viewing documentation for version:4.4.0SHA-1 streaming context. Public Attributes#sl_se_hash_type_thash_typeHash streaming context. uint32_ttotalnumber of bytes processed uint8_tstateintermediate digest state uint8_tbufferdata block being processed Public Attribute Documentation#hash_type#sl_se_hash_type_t sl_se_sha1_multipart_context_t::hash_typeHash streaming context. total#uint32_t sl_se_sha1_multipart_context_t::total[2]number of bytes processed state#uint8_t sl_se_sha1_multipart_context_t::state[32]intermediate digest state buffer#uint8_t sl_se_sha1_multipart_context_t::buffer[64]data block being processed