Define peripheral TIMER structure.

Public Attributes#

uint32_t

Peripheral base address.

Peripheral clock branch.

Peripheral bus clock.

Underflow/Overflow DMA channel.

Public Attribute Documentation#

base#

uint32_t sl_peripheral_timer_val_t::base

Peripheral base address.


clk_branch#

sl_clock_branch_t sl_peripheral_timer_val_t::clk_branch

Peripheral clock branch.


bus_clock#

sl_bus_clock_t sl_peripheral_timer_val_t::bus_clock

Peripheral bus clock.


dma_signal_cc0#

sl_dma_signal_t sl_peripheral_timer_val_t::dma_signal_cc0

CC0 DMA channel.


dma_signal_cc1#

sl_dma_signal_t sl_peripheral_timer_val_t::dma_signal_cc1

CC1 DMA channel.


dma_signal_cc2#

sl_dma_signal_t sl_peripheral_timer_val_t::dma_signal_cc2

CC2 DMA channel.


dma_signal_ufof#

sl_dma_signal_t sl_peripheral_timer_val_t::dma_signal_ufof

Underflow/Overflow DMA channel.


dma_signal_cc3#

sl_dma_signal_t sl_peripheral_timer_val_t::dma_signal_cc3

CC3 DMA channel.


dma_signal_cc4#

sl_dma_signal_t sl_peripheral_timer_val_t::dma_signal_cc4

CC4 DMA channel.


dma_signal_cc5#

sl_dma_signal_t sl_peripheral_timer_val_t::dma_signal_cc5

CC5 DMA channel.


dma_signal_cc6#

sl_dma_signal_t sl_peripheral_timer_val_t::dma_signal_cc6

CC6 DMA channel.