RTCC_TypeDef Struct ReferenceDevices > RTCC
RTCC Register Declaration
Definition at line
49
of file
efr32fg1p_rtcc.h
.
#include <
efr32fg1p_rtcc.h
>
Data Fields |
|
RTCC_CC_TypeDef | CC [3] |
__IOM uint32_t | CMD |
__IOM uint32_t | CNT |
__IM uint32_t | COMBCNT |
__IOM uint32_t | CTRL |
__IOM uint32_t | DATE |
__IOM uint32_t | EM4WUEN |
__IOM uint32_t | IEN |
__IM uint32_t | IF |
__IOM uint32_t | IFC |
__IOM uint32_t | IFS |
__IOM uint32_t | LOCK |
__IOM uint32_t | POWERDOWN |
__IOM uint32_t | PRECNT |
uint32_t | RESERVED0 [37] |
RTCC_RET_TypeDef | RET [32] |
__IM uint32_t | STATUS |
__IM uint32_t | SYNCBUSY |
__IOM uint32_t | TIME |
Field Documentation
RTCC_CC_TypeDef RTCC_TypeDef::CC[3] |
Capture/Compare Channel
Definition at line
67
of file
efr32fg1p_rtcc.h
.
__IOM uint32_t RTCC_TypeDef::CMD |
Command Register
Definition at line
61
of file
efr32fg1p_rtcc.h
.
__IOM uint32_t RTCC_TypeDef::CNT |
Counter Value Register
Definition at line
52
of file
efr32fg1p_rtcc.h
.
__IM uint32_t RTCC_TypeDef::COMBCNT |
Combined Pre-Counter and Counter Value Register
Definition at line
53
of file
efr32fg1p_rtcc.h
.
__IOM uint32_t RTCC_TypeDef::CTRL |
Control Register
Definition at line
50
of file
efr32fg1p_rtcc.h
.
__IOM uint32_t RTCC_TypeDef::DATE |
Date Register
Definition at line
55
of file
efr32fg1p_rtcc.h
.
__IOM uint32_t RTCC_TypeDef::EM4WUEN |
Wake Up Enable
Definition at line
65
of file
efr32fg1p_rtcc.h
.
__IOM uint32_t RTCC_TypeDef::IEN |
Interrupt Enable Register
Definition at line
59
of file
efr32fg1p_rtcc.h
.
__IM uint32_t RTCC_TypeDef::IF |
RTCC Interrupt Flags
Definition at line
56
of file
efr32fg1p_rtcc.h
.
__IOM uint32_t RTCC_TypeDef::IFC |
Interrupt Flag Clear Register
Definition at line
58
of file
efr32fg1p_rtcc.h
.
__IOM uint32_t RTCC_TypeDef::IFS |
Interrupt Flag Set Register
Definition at line
57
of file
efr32fg1p_rtcc.h
.
__IOM uint32_t RTCC_TypeDef::LOCK |
Configuration Lock Register
Definition at line
64
of file
efr32fg1p_rtcc.h
.
__IOM uint32_t RTCC_TypeDef::POWERDOWN |
Retention RAM Power-down Register
Definition at line
63
of file
efr32fg1p_rtcc.h
.
__IOM uint32_t RTCC_TypeDef::PRECNT |
Pre-Counter Value Register
Definition at line
51
of file
efr32fg1p_rtcc.h
.
uint32_t RTCC_TypeDef::RESERVED0[37] |
Reserved registers
Definition at line
69
of file
efr32fg1p_rtcc.h
.
RTCC_RET_TypeDef RTCC_TypeDef::RET[32] |
RetentionReg
Definition at line
70
of file
efr32fg1p_rtcc.h
.
__IM uint32_t RTCC_TypeDef::STATUS |
Status Register
Definition at line
60
of file
efr32fg1p_rtcc.h
.
__IM uint32_t RTCC_TypeDef::SYNCBUSY |
Synchronization Busy Register
Definition at line
62
of file
efr32fg1p_rtcc.h
.
__IOM uint32_t RTCC_TypeDef::TIME |
Time of Day Register
Definition at line
54
of file
efr32fg1p_rtcc.h
.
The documentation for this struct was generated from the following file:
-
C:/repos/embsw_super_h1/platform/Device/SiliconLabs/EFR32FG1P/Include/
efr32fg1p_rtcc.h