SYSTEM_ChipRevision_TypeDef Struct ReferenceEMLIB > SYSTEM

Chip revision details.

Definition at line 265 of file em_system.h .

#include < em_system.h >

Data Fields

uint8_t family
uint8_t major
uint8_t minor

Field Documentation

uint8_t SYSTEM_ChipRevision_TypeDef::family

Device family number.

Definition at line 268 of file em_system.h .

Referenced by nvm3_halGetDeviceInfo() , and SYSTEM_ChipRevisionGet() .

uint8_t SYSTEM_ChipRevision_TypeDef::major

Major revision number.

Definition at line 267 of file em_system.h .

Referenced by CHIP_Init() , SYSTEM_ChipRevisionGet() , and USBD_Init() .

uint8_t SYSTEM_ChipRevision_TypeDef::minor

Minor revision number.

Definition at line 266 of file em_system.h .

Referenced by CHIP_Init() , SYSTEM_ChipRevisionGet() , and USBD_Init() .


The documentation for this struct was generated from the following file:
  • C:/repos/embsw_super_h1/platform/emlib/inc/ em_system.h