GPCRC_TypeDef Struct ReferenceDevices > GPCRC
GPCRC Register Declaration
Definition at line 49
of file efr32fg13p_gpcrc.h
.
#include <
efr32fg13p_gpcrc.h
>
Data Fields | |
__IOM uint32_t | CMD |
__IOM uint32_t | CTRL |
__IM uint32_t | DATA |
__IM uint32_t | DATABYTEREV |
__IM uint32_t | DATAREV |
__IOM uint32_t | INIT |
__IOM uint32_t | INPUTDATA |
__IOM uint32_t | INPUTDATABYTE |
__IOM uint32_t | INPUTDATAHWORD |
__IOM uint32_t | POLY |
Field Documentation
__IOM uint32_t GPCRC_TypeDef::CMD |
__IOM uint32_t GPCRC_TypeDef::CTRL |
Control Register
Definition at line 50
of file efr32fg13p_gpcrc.h
.
Referenced by GPCRC_Enable(), GPCRC_Init(), and GPCRC_Reset().
__IM uint32_t GPCRC_TypeDef::DATA |
__IM uint32_t GPCRC_TypeDef::DATABYTEREV |
CRC Data Byte Reverse Register
Definition at line 59
of file efr32fg13p_gpcrc.h
.
Referenced by GPCRC_DataReadByteReversed().
__IM uint32_t GPCRC_TypeDef::DATAREV |
CRC Data Reverse Register
Definition at line 58
of file efr32fg13p_gpcrc.h
.
Referenced by GPCRC_DataReadBitReversed().
__IOM uint32_t GPCRC_TypeDef::INIT |
CRC Init Value
Definition at line 52
of file efr32fg13p_gpcrc.h
.
Referenced by GPCRC_Init(), GPCRC_InitValueSet(), and GPCRC_Reset().
__IOM uint32_t GPCRC_TypeDef::INPUTDATA |
Input 32-bit Data Register
Definition at line 54
of file efr32fg13p_gpcrc.h
.
Referenced by GPCRC_InputU32().
__IOM uint32_t GPCRC_TypeDef::INPUTDATABYTE |
Input 8-bit Data Register
Definition at line 56
of file efr32fg13p_gpcrc.h
.
Referenced by GPCRC_InputU8().
__IOM uint32_t GPCRC_TypeDef::INPUTDATAHWORD |
Input 16-bit Data Register
Definition at line 55
of file efr32fg13p_gpcrc.h
.
Referenced by GPCRC_InputU16().
__IOM uint32_t GPCRC_TypeDef::POLY |
CRC Polynomial Value
Definition at line 53
of file efr32fg13p_gpcrc.h
.
Referenced by GPCRC_Init(), and GPCRC_Reset().
The documentation for this struct was generated from the following file:
- C:/repos/embsw_super_h1/platform/Device/SiliconLabs/EFR32FG13P/Include/
efr32fg13p_gpcrc.h