Modules
Here is a list of all modules:
| BSP | Board Support Package |
| API for DKs | |
| API for STKs and WSTKs | |
| Common BSP for all kits | |
| Device Initialization | Device Initialization using HAL configuration |
| Thunderboard Sense BSP | BSP for Thunderboard Sense and Thunderboard Sense 2 |
| BAP - Barometric Pressure Sensor | Driver for the Bosch Sensortec BMP280 pressure sensor |
| BOARD Module for Thunderboard Sense | Board hardware control, configuraton and miscellaneous functions |
| Power and Interrupt Controller Definitions | Thunderboard Sense 1 Power and Interrupt Controller register and bitfield definitions |
| BOARD Module for Thunderboard Sense 2 | Board hardware control, configuraton and miscellaneous functions |
| CCS811 - Indoor Air Quality Sensor | Driver for the Cambridge CMOS Sensors CCS811 gas and indoor air quality sensor |
| HALL - Hall Effect Sensor | Driver for Hall effect sensor |
| Si7210 - Hall Effect Sensor | Driver for the Silicon Labs Si7210 Hall effect sensor |
| ICM20648 - 6-axis Motion Sensor Driver | Driver for the Invensense ICM20648 6-axis motion sensor |
| IMU - Inertial Measurement Unit | Inertial Measurement Unit driver |
| MIC - Microphone Driver (ADC) | Driver for the Knowles SPV1840LR5H-B MEMS Microphone |
| MIC - Microphone Driver (I2S) | Driver for the Invensense ICS-43434 MEMS Microphone |
| SI1133 - Ambient Light and UV Index Sensor | Driver for the Silicon Labs Si1133 Ambient Light and UV sensor |
| SI7021 - Relative Humidity and Temperature Sensor | Driver for the Silicon Labs Si7021 I2C Humidity and Temperature Sensor |
| Utility Functions | Utility functions |
| Devices | Silicon Labs CMSIS-CORE device headers |
| ACMP | EFR32MG1P_ACMP Register Declaration |
| ACMP Bit Fields | |
| ADC | EFR32MG1P_ADC Register Declaration |
| ADC Bit Fields | |
| Alternate Function | |
| Alternate Function Pins | |
| Alternate Function Ports | |
| CMU | EFR32MG1P_CMU Register Declaration |
| CMU Bit Fields | |
| CRYOTIMER | EFR32MG1P_CRYOTIMER Register Declaration |
| CRYOTIMER Bit Fields | |
| CRYPTO | EFR32MG1P_CRYPTO Register Declaration |
| CRYPTO Bit Fields | |
| DMA Descriptor | |
| DMAREQ | |
| DMAREQ Bit Fields | |
| Device Information and Calibration | |
| DEVINFO Bit Fields | |
| EFR32 | |
| EFR32MG1P233F256GM48 | |
| Bit Fields | |
| Unlock Codes | |
| Core | Processor and Core Peripheral Section |
| Part | |
| Peripheral Declarations | |
| Peripheral Memory Map | |
| Peripheral Offsets | |
| Peripheral TypeDefs | Device Specific Peripheral Register Structures |
| EMU | EFR32MG1P_EMU Register Declaration |
| EMU Bit Fields | |
| FPUEH | EFR32MG1P_FPUEH Register Declaration |
| FPUEH Bit Fields | |
| GPCRC | EFR32MG1P_GPCRC Register Declaration |
| GPCRC Bit Fields | |
| GPIO | EFR32MG1P_GPIO Register Declaration |
| GPIO Bit Fields | |
| I2C | EFR32MG1P_I2C Register Declaration |
| I2C Bit Fields | |
| IDAC | EFR32MG1P_IDAC Register Declaration |
| IDAC Bit Fields | |
| LDMA | EFR32MG1P_LDMA Register Declaration |
| LDMA Bit Fields | |
| LETIMER | EFR32MG1P_LETIMER Register Declaration |
| LETIMER Bit Fields | |
| LEUART | EFR32MG1P_LEUART Register Declaration |
| LEUART Bit Fields | |
| MSC | EFR32MG1P_MSC Register Declaration |
| MSC Bit Fields | |
| PCNT | EFR32MG1P_PCNT Register Declaration |
| PCNT Bit Fields | |
| PRS | EFR32MG1P_PRS Register Declaration |
| PRS Bit Fields | |
| PRS Signals | PRS Signal names |
| RMU | EFR32MG1P_RMU Register Declaration |
| RMU Bit Fields | |
| ROM Table, Chip Revision Information | Chip Information, Revision numbers |
| ROM Table Bit Field definitions | |
| RTCC | EFR32MG1P_RTCC Register Declaration |
| RTCC Bit Fields | |
| TIMER | EFR32MG1P_TIMER Register Declaration |
| TIMER Bit Fields | |
| USART | EFR32MG1P_USART Register Declaration |
| USART Bit Fields | |
| WDOG | EFR32MG1P_WDOG Register Declaration |
| WDOG Bit Fields | |
| EMDRV | Gecko Platform driver library |
| DMADRV | DMADRV Direct Memory Access Driver |
| EZRADIODRV | EZR32 EzRadio Peripheral Interface Driver |
| API_Layer |
EzRadio API Layer
|
| COMM_Layer |
EzRadio Communication Layer
|
| HAL_Layer |
EzRadio HAL Layer
|
| Plugin_System |
EzRadio Plugin System Layer, see
Plugin System Layer
for detailed documentation.
|
| Auto_ACK_Plugin |
Auto acknowledge plugin, see
Plugin System Layer
for detailed documentation.
|
| CRC_Error_Plugin |
CRC error plugin, see
Plugin System Layer
for detailed documentation.
|
| Direct_Receive_Plugin |
Direct receive plugin, see
Plugin System Layer
for detailed documentation.
|
| Direct_Transmit_Plugin |
Direct transmit plugin, see
Plugin System Layer
for detailed documentation.
|
| PN9_Plugin |
Pseudo random transmit plugin, see
Plugin System Layer
for detailed documentation.
|
| Plugin_Manager |
Plugin manager, see
Plugin System Layer
for detailed documentation.
|
| Receive_Plugin |
Receive plugin, see
Plugin System Layer
for detailed documentation.
|
| Transmit_Plugin |
Transmit plugin, see
Plugin System Layer
for detailed documentation.
|
| Unmod_Carrier_Plugin |
Unmodulated Carrier plugin, see
Plugin System Layer
for detailed documentation.
|
| GPIOINT | GPIOINT General Purpose Input/Output Interrupt dispatcher |
| NVM | NVM Non-volatile Memory Wear-Leveling Driver |
| NVM3 | NVM3 Non-Volatile Memory Management driver |
| NVM3Hal | NVM3 hal module |
| NVM3Lock | NVM3 lock module |
| RTCDRV | Real-time Clock Driver |
| SLEEP | Sleep Management Driver |
| SPIDRV | SPIDRV Serial Peripheral Interface Driver |
| TEMPDRV | TEMPDRV Temperature Sensor Driver |
| UARTDRV | UARTDRV Universal Asynchronous Receiver/Transmitter Driver |
| USTIMER | USTIMER Microsecond Delay Timer Driver |
| EMLIB | Low-level peripheral library |
| ACMP | Analog comparator (ACMP) Peripheral API |
| ADC | Analog to Digital Converter (ADC) Peripheral API |
| ASSERT | Error checking module |
| BUS | BUS register and RAM bit/field read/write API |
| CHIP | Chip errata workarounds initialization API |
| CMU | Clock management unit (CMU) Peripheral API |
| COMMON | General purpose utilities and cross-compiler support |
| CORE | Core interrupt handling API |
| CRYOTIMER | Ultra Low Energy Timer/Counter (CRYOTIMER) Peripheral API |
| CRYPTO | Cryptography accelerator peripheral API |
| DBG | Debug (DBG) Peripheral API |
| EMU | Energy Management Unit (EMU) Peripheral API |
| GPCRC | General Purpose Cyclic Redundancy Check (GPCRC) API |
| GPIO | General Purpose Input/Output (GPIO) API |
| I2C | Inter-integrated Circuit (I2C) Peripheral API |
| IDAC | Current Digital-to-Analog Converter (IDAC) Peripheral API |
| INT | Safe nesting of interrupt disable/enable API |
| LDMA | Linked Direct Memory Access (LDMA) Peripheral API |
| LETIMER | Low Energy Timer (LETIMER) Peripheral API |
| LEUART | Low Energy Universal Asynchronous Receiver/Transmitter (LEUART) Peripheral API |
| MPU | Memory Protection Unit (MPU) Peripheral API |
| MSC | Memory System Controller API |
| PCNT | Pulse Counter (PCNT) Peripheral API |
| PRS | Peripheral Reflex System (PRS) Peripheral API |
| RAMFUNC | RAM code support |
| RMU | Reset Management Unit (RMU) Peripheral API |
| RTCC | Real Time Counter (RTCC) Peripheral API |
| SYSTEM | System API |
| TIMER | Timer/Counter (TIMER) Peripheral API |
| USART | Universal Synchronous/Asynchronous Receiver/Transmitter Peripheral API |
| VERSION | Version API |
| WDOG | Watchdog (WDOG) Peripheral API |
| Kit Drivers | Kit support and drivers |
| CPT112S_I2C | Silicon Labs 12-pad Capacitive Touch Evaluation Board I2C driver |
| CapSense | Capacitive sensing driver |
| Display | Display device driver stack library |
| DmaCtrl | UDMA control block array |
| EEPROM | I2C EEPROM Driver |
| Gecko USB MSD | USB Mass Storage Class (MSC) |
| Gecko USB RS232 bridge | Gecko USB to RS232 bridge (CDC Class) |
| HidKeyboard | Implements a USB HID class keyboard |
| I2CSPM | I2C Simple Polled Master driver |
| Ksz8851snl | KSZ8851SNL SPI Ethernet Controller driver |
| MicroSd | SPI driver for micro SD card |
| NANDFlash | Driver for Numonyx NAND256W3A NAND Flash devices |
| NORFlash | Driver for Spanion S29GL128P90FFIR13 and S29GL064N NOR Flash devices |
| RetargetIo | Standard I/O retargeting driver |
| SegmentLcd | Segment LCD driver |
| Si114x | Silicon Labs Si114x Ultraviolet (UV) Index, Gesture, Proximity, and Ambient Light Sensor I2C driver |
| Si7013 | Silicon Labs Si7013 Relative Humidity and Temperature Sensor I2C driver |
| Si72xx | Silicon Labs Si72xx Magnetic Hall Effect Sensor I2C driver |
| TFT | Driver for SSD2119 TFT in Direct Drive or Adress Mapped mode |
| TempSensor | Driver for DS75 I2C temperature sensor |
| Textdisplay | Line based text output terminal interface on top of the DISPLAY device driver stack. See TextDisplay Library for more information |
| Touch | Touch panel driver for DK3650, DK3750 and DK3850 Development Kits |
| Udelay | Calibrated busy wait loop |
| UsbHid | USB HID keyboard scan codes |
| VddCheck | VDD Voltage Check using EMLIB Voltage Comparator (VCOMP) API |
| Platform Middleware | Gecko Platform Middleware for use with EFM32, EZR32 and EFR32 products |
| Capacitive Sensing Firmware Library | Capacitive sensing firmware library for Silicon Labs MCUs |
| GLIB | Graphics Library |