ksz8851snl_spi.c File Reference
SPI interface API for KSZ8851SNL Ethernet controller.
License
Copyright 2018 Silicon Laboratories Inc. www.silabs.com
The licensor of this software is Silicon Laboratories Inc. Your use of this software is governed by the terms of Silicon Labs Master Software License Agreement (MSLA) available at www.silabs.com/about-us/legal/master-software-license-agreement. This software is distributed to you in Source Code format and is governed by the sections of the MSLA applicable to Source Code.
Definition in file
ksz8851snl_spi.c
.
#include <stdio.h>
#include <stdint.h>
#include "
ksz8851snl_spi.h
"
#include "
em_assert.h
"
#include "
em_common.h
"
#include "
em_gpio.h
"
#include "
spidrv.h
"
Macros |
|
| #define | ADDRESS_MS2B_POS 0x06 |
| #define | ADDRESS_SHIFT 0x02 |
| #define | BOGUS_BYTE 0xFF |
| #define | BYTE_ENABLE 0x03 |
| #define | BYTE_ENABLE_SHIFT 0x02 |
| #define | ETH_CS_PIN 3 |
| #define | ETH_CS_PORT gpioPortD |
| #define | OPCODE_FIFO_READ 0x80 |
| #define | OPCODE_FIFO_WRITE 0xC0 |
| #define | OPCODE_REG_READ 0x00 |
| #define | OPCODE_REG_WRITE 0x40 |
| #define | REG_MASK 0x03 |
Functions |
|
| void | KSZ8851SNL_SPI_Init (void) |
|
KSZ8851SNL_SPI_Init Initialize SPI interface to Ethernet controller.
|
|
| void | KSZ8851SNL_SPI_ReadFifo (int numBytes, uint8_t *data) |
|
Read data from the ethernet controller RX FIFO.
|
|
| uint16_t | KSZ8851SNL_SPI_ReadRegister (uint8_t reg) |
|
Read ethernet controller register.
|
|
| static void | KSZ8851SNL_SPI_Receive (int numBytes, uint8_t *buffer) |
|
Receive a series of bytes over the spi link.
|
|
| static void | KSZ8851SNL_SPI_SetChipSelect (bool enable) |
|
Select/deselect the ksz8851snl chip. This will clear/set the chip select GPIO pin connected to the ksz8851snl. The chip has active low chip select.
|
|
| static void | KSZ8851SNL_SPI_Transmit (int numBytes, const uint8_t *data) |
|
Transmits a series of bytes over the spi link.
|
|
| void | KSZ8851SNL_SPI_WriteFifo (int numBytes, const uint8_t *data) |
|
Continue writing ethernet controller FIFO.
|
|
| void | KSZ8851SNL_SPI_WriteFifoBegin (void) |
|
Start writing to the ethernet controller FIFO.
|
|
| void | KSZ8851SNL_SPI_WriteFifoEnd (void) |
|
Stop read/write the ethernet controller FIFO.
|
|
| void | KSZ8851SNL_SPI_WriteRegister (uint8_t reg, uint16_t value) |
|
Write ethernet controller register.
|
|
Macro Definition Documentation
| #define ADDRESS_MS2B_POS 0x06 |
Most significant 2 Bytes of the address position
Definition at line
32
of file
ksz8851snl_spi.c
.
Referenced by KSZ8851SNL_SPI_ReadRegister() , and KSZ8851SNL_SPI_WriteRegister() .
| #define ADDRESS_SHIFT 0x02 |
Number of positions to shift the register address
Definition at line
33
of file
ksz8851snl_spi.c
.
Referenced by KSZ8851SNL_SPI_ReadRegister() , and KSZ8851SNL_SPI_WriteRegister() .
| #define BOGUS_BYTE 0xFF |
Bogus byte used for receiving via SPI
Definition at line
26
of file
ksz8851snl_spi.c
.
Referenced by KSZ8851SNL_SPI_Init() .
| #define BYTE_ENABLE 0x03 |
Enable 2 byte register read/write
Definition at line
34
of file
ksz8851snl_spi.c
.
Referenced by KSZ8851SNL_SPI_ReadRegister() , and KSZ8851SNL_SPI_WriteRegister() .
| #define BYTE_ENABLE_SHIFT 0x02 |
Number of positions to shitf the byte enable bits
Definition at line
35
of file
ksz8851snl_spi.c
.
Referenced by KSZ8851SNL_SPI_ReadRegister() , and KSZ8851SNL_SPI_WriteRegister() .
| #define ETH_CS_PIN 3 |
SPI CHIP SELECT Pin
Definition at line
39
of file
ksz8851snl_spi.c
.
Referenced by KSZ8851SNL_SPI_Init() , and KSZ8851SNL_SPI_SetChipSelect() .
| #define ETH_CS_PORT gpioPortD |
SPI CHIP SELECT Port
Definition at line
40
of file
ksz8851snl_spi.c
.
Referenced by KSZ8851SNL_SPI_Init() , and KSZ8851SNL_SPI_SetChipSelect() .
| #define OPCODE_FIFO_READ 0x80 |
Opcode for reading from FIFO
Definition at line
30
of file
ksz8851snl_spi.c
.
Referenced by KSZ8851SNL_SPI_ReadFifo() .
| #define OPCODE_FIFO_WRITE 0xC0 |
Opcode for writing to FIFO
Definition at line
31
of file
ksz8851snl_spi.c
.
Referenced by KSZ8851SNL_SPI_WriteFifoBegin() .
| #define OPCODE_REG_READ 0x00 |
Opcode for reading a register
Definition at line
28
of file
ksz8851snl_spi.c
.
Referenced by KSZ8851SNL_SPI_ReadRegister() .
| #define OPCODE_REG_WRITE 0x40 |
Opcode for writing a register
Definition at line
29
of file
ksz8851snl_spi.c
.
Referenced by KSZ8851SNL_SPI_WriteRegister() .
| #define REG_MASK 0x03 |
Register mask
Definition at line
27
of file
ksz8851snl_spi.c
.
Referenced by KSZ8851SNL_SPI_ReadRegister() , and KSZ8851SNL_SPI_WriteRegister() .
Function Documentation
|
static |
Receive a series of bytes over the spi link.
- Parameters
-
[in] numBytesthe number of data bytes to be received [in] bufferthe destination buffer
Definition at line
113
of file
ksz8851snl_spi.c
.
References DMADRV_MAX_XFER_COUNT , ECODE_EMDRV_SPIDRV_OK , SL_MIN , and SPIDRV_MReceiveB() .
Referenced by KSZ8851SNL_SPI_ReadFifo() .
|
static |
Select/deselect the ksz8851snl chip. This will clear/set the chip select GPIO pin connected to the ksz8851snl. The chip has active low chip select.
- Parameters
-
[in] enabletrue will select the ksz8851snl chip false will deselect the ksz8851snl chip.
Definition at line
141
of file
ksz8851snl_spi.c
.
References ETH_CS_PIN , ETH_CS_PORT , GPIO_PinOutClear() , and GPIO_PinOutSet() .
Referenced by KSZ8851SNL_SPI_ReadFifo() , KSZ8851SNL_SPI_ReadRegister() , KSZ8851SNL_SPI_WriteFifoBegin() , KSZ8851SNL_SPI_WriteFifoEnd() , and KSZ8851SNL_SPI_WriteRegister() .
|
static |
Transmits a series of bytes over the spi link.
- Parameters
-
[in] numBytesthe number of data bytes to be transmitted [in] dataactual data to be transmitted
Definition at line
84
of file
ksz8851snl_spi.c
.
References DMADRV_MAX_XFER_COUNT , ECODE_EMDRV_SPIDRV_OK , SL_MIN , and SPIDRV_MTransmitB() .
Referenced by KSZ8851SNL_SPI_ReadFifo() , KSZ8851SNL_SPI_WriteFifo() , KSZ8851SNL_SPI_WriteFifoBegin() , and KSZ8851SNL_SPI_WriteRegister() .