bmp280.c File Reference
BMP280 Sensor Driver.
       Definition in file
       
        bmp280.c
       
       .
      
       #include "
       
        bmp280.h
       
       "
      
      
| Functions | |
| double | bmp280_compensate_pressure_double
         
         ( 
          s32
         v_uncomp_pressure_s32) | 
| Reads actual pressure from uncompensated pressure and returns pressure in Pa as double. | |
| 
          u32
          | bmp280_compensate_pressure_int32
         
         ( 
          s32
         v_uncomp_pressure_s32) | 
| Reads actual pressure from uncompensated pressure and returns the value in Pascal(Pa) | |
| 
          u32
          | bmp280_compensate_pressure_int64
         
         ( 
          s32
         v_uncomp_pressure_s32) | 
| This API used to read actual pressure from uncompensated pressure. | |
| double | bmp280_compensate_temperature_double
         
         ( 
          s32
         v_uncomp_temperature_s32) | 
| This API used to read actual temperature from uncompensated temperature. | |
| 
          s32
          | bmp280_compensate_temperature_int32
         
         ( 
          s32
         v_uncomp_temperature_s32) | 
| Reads actual temperature from uncompensated temperature. | |
| BMP280_RETURN_FUNCTION_TYPE | bmp280_compute_wait_time
         
         ( 
          u8
         *v_delaytime_u8r) | 
| Computing waiting time for sensor data read. | |
| BMP280_RETURN_FUNCTION_TYPE | bmp280_get_calib_param (void) | 
| This API is used to calibration parameters used for calculation in the registers. | |
| BMP280_RETURN_FUNCTION_TYPE | bmp280_get_filter
         
         ( 
          u8
         *v_value_u8) | 
| This API is used to reads filter setting in the register 0xF5 bit 3 and 4. | |
| BMP280_RETURN_FUNCTION_TYPE | bmp280_get_forced_uncomp_pressure_temperature
         
         ( 
          s32
         *v_uncomp_pressure_s32,
          s32
         *v_uncomp_temperature_s32) | 
| This API used to read both uncompensated pressure and temperature in forced mode. | |
| BMP280_RETURN_FUNCTION_TYPE | bmp280_get_oversamp_pressure
         
         ( 
          u8
         *v_value_u8) | 
| This API is used to get the pressure oversampling setting in the register 0xF4 bits from 2 to 4. | |
| BMP280_RETURN_FUNCTION_TYPE | bmp280_get_oversamp_temperature
         
         ( 
          u8
         *v_value_u8) | 
| This API is used to get the temperature oversampling setting in the register 0xF4 bits from 5 to 7. | |
| BMP280_RETURN_FUNCTION_TYPE | bmp280_get_power_mode
         
         ( 
          u8
         *v_power_mode_u8) | 
| This API used to get the Operational Mode from the sensor in the register 0xF4 bit 0 and 1. | |
| BMP280_RETURN_FUNCTION_TYPE | bmp280_get_spi3
         
         ( 
          u8
         *v_enable_disable_u8) | 
| This API used to get the sensor SPI mode(communication type) in the register 0xF5 bit 0. | |
| BMP280_RETURN_FUNCTION_TYPE | bmp280_get_standby_durn
         
         ( 
          u8
         *v_standby_durn_u8) | 
| This API used to Read the standby duration time from the sensor in the register 0xF5 bit 5 to 7. | |
| BMP280_RETURN_FUNCTION_TYPE | bmp280_init (struct bmp280_t *bmp280) | 
| This function is used for initialize the bus read and bus write functions and assign the chip id and I2C address of the BMP280 sensor chip id is read in the register 0xD0 bit from 0 to 7. | |
| BMP280_RETURN_FUNCTION_TYPE | bmp280_read_pressure_temperature
         
         ( 
          u32
         *v_pressure_u32,
          s32
         *v_temperature_s32) | 
| This API reads the true pressure and temperature. | |
| BMP280_RETURN_FUNCTION_TYPE | bmp280_read_register
         
         ( 
          u8
         v_addr_u8,
          u8
         *v_data_u8,
          u8
         v_len_u8) | 
| This API reads the data from the given register. | |
| BMP280_RETURN_FUNCTION_TYPE | bmp280_read_uncomp_pressure
         
         ( 
          s32
         *v_uncomp_pressure_s32) | 
| This API is used to read uncompensated pressure. in the registers 0xF7, 0xF8 and 0xF9. | |
| BMP280_RETURN_FUNCTION_TYPE | bmp280_read_uncomp_pressure_temperature
         
         ( 
          s32
         *v_uncomp_pressure_s32,
          s32
         *v_uncomp_temperature_s32) | 
| reads uncompensated pressure and temperature | |
| BMP280_RETURN_FUNCTION_TYPE | bmp280_read_uncomp_temperature
         
         ( 
          s32
         *v_uncomp_temperature_s32) | 
| This API is used to read uncompensated temperature in the registers 0xFA, 0xFB and 0xFC. | |
| BMP280_RETURN_FUNCTION_TYPE | bmp280_set_filter
         
         ( 
          u8
         v_value_u8) | 
| This API is used to write filter setting in the register 0xF5 bit 3 and 4. | |
| BMP280_RETURN_FUNCTION_TYPE | bmp280_set_oversamp_pressure
         
         ( 
          u8
         v_value_u8) | 
| This API is used to set the pressure oversampling setting in the register 0xF4 bits from 2 to 4. | |
| BMP280_RETURN_FUNCTION_TYPE | bmp280_set_oversamp_temperature
         
         ( 
          u8
         v_value_u8) | 
| This API is used to set the temperature oversampling setting in the register 0xF4 bits from 5 to 7. | |
| BMP280_RETURN_FUNCTION_TYPE | bmp280_set_power_mode
         
         ( 
          u8
         v_power_mode_u8) | 
| This API used to set the Operational Mode from the sensor in the register 0xF4 bit 0 and 1. | |
| BMP280_RETURN_FUNCTION_TYPE | bmp280_set_soft_rst (void) | 
| Used to reset the sensor The value 0xB6 is written to the 0xE0 register the device is reset using the complete power-on-reset procedure. Soft reset can be easily set using bmp280_set_softreset(). | |
| BMP280_RETURN_FUNCTION_TYPE | bmp280_set_spi3
         
         ( 
          u8
         v_enable_disable_u8) | 
| This API used to set the sensor SPI mode(communication type) in the register 0xF5 bit 0. | |
| BMP280_RETURN_FUNCTION_TYPE | bmp280_set_standby_durn
         
         ( 
          u8
         v_standby_durn_u8) | 
| This API used to Read the standby duration time from the sensor in the register 0xF5 bit 5 to 7. | |
| BMP280_RETURN_FUNCTION_TYPE | bmp280_set_work_mode
         
         ( 
          u8
         v_work_mode_u8) | 
| This API is used to write the working mode of the sensor. | |
| BMP280_RETURN_FUNCTION_TYPE | bmp280_write_register
         
         ( 
          u8
         v_addr_u8,
          u8
         *v_data_u8,
          u8
         v_len_u8) | 
| This API write the data to the given register. | |
| Variables | |
| static struct bmp280_t * | p_bmp280 | 
Function Documentation
| double bmp280_compensate_pressure_double | ( | 
            s32
            | 
            v_uncomp_pressure_s32
            | ) | 
Reads actual pressure from uncompensated pressure and returns pressure in Pa as double.
- Note
- Output value of "96386.2" equals 96386.2 Pa = 963.862 hPa.
- Parameters
- 
         v_uncomp_pressure_s32: value of uncompensated pressure 
- Returns
- Actual pressure in floating point
        Definition at line
        
         1381
        
        of file
        
         bmp280.c
        
        .
       
References bmp280_t::calib_param , bmp280_calib_param_t::dig_P1 , bmp280_calib_param_t::dig_P2 , bmp280_calib_param_t::dig_P3 , bmp280_calib_param_t::dig_P4 , bmp280_calib_param_t::dig_P5 , bmp280_calib_param_t::dig_P6 , bmp280_calib_param_t::dig_P7 , bmp280_calib_param_t::dig_P8 , bmp280_calib_param_t::dig_P9 , and bmp280_calib_param_t::t_fine .
| 
            u32
           bmp280_compensate_pressure_int32 | ( | 
            s32
            | 
            v_uncomp_pressure_s32
            | ) | 
Reads actual pressure from uncompensated pressure and returns the value in Pascal(Pa)
- Note
- Output value of "96386" equals 96386 Pa = 963.86 hPa = 963.86 millibar
- Parameters
- 
         v_uncomp_pressure_s32value of uncompensated pressure 
- Returns
- Returns the Actual pressure out put as s32
        Definition at line
        
         280
        
        of file
        
         bmp280.c
        
        .
       
References bmp280_t::calib_param , bmp280_calib_param_t::dig_P1 , bmp280_calib_param_t::dig_P2 , bmp280_calib_param_t::dig_P3 , bmp280_calib_param_t::dig_P4 , bmp280_calib_param_t::dig_P5 , bmp280_calib_param_t::dig_P6 , bmp280_calib_param_t::dig_P7 , bmp280_calib_param_t::dig_P8 , bmp280_calib_param_t::dig_P9 , and bmp280_calib_param_t::t_fine .
        Referenced by
        
         bmp280_read_pressure_temperature()
        
        .
       
| 
            u32
           bmp280_compensate_pressure_int64 | ( | 
            s32
            | 
            v_uncomp_pressure_s32
            | ) | 
This API used to read actual pressure from uncompensated pressure.
- Note
- returns the value in Pa as unsigned 32 bit integer in Q24.8 format (24 integer bits and 8 fractional bits). Output value of "24674867" represents 24674867 / 256 = 96386.2 Pa = 963.862 hPa
- Parameters
- 
         v_uncomp_pressure_s32: value of uncompensated pressure 
- Returns
- actual pressure as 64bit output
        Definition at line
        
         1432
        
        of file
        
         bmp280.c
        
        .
       
References bmp280_t::calib_param , bmp280_calib_param_t::dig_P1 , bmp280_calib_param_t::dig_P2 , bmp280_calib_param_t::dig_P3 , bmp280_calib_param_t::dig_P4 , bmp280_calib_param_t::dig_P5 , bmp280_calib_param_t::dig_P6 , bmp280_calib_param_t::dig_P7 , bmp280_calib_param_t::dig_P8 , bmp280_calib_param_t::dig_P9 , and bmp280_calib_param_t::t_fine .
Referenced by BAP_getPressure() .
| double bmp280_compensate_temperature_double | ( | 
            s32
            | 
            v_uncomp_temperature_s32
            | ) | 
This API used to read actual temperature from uncompensated temperature.
- Note
- Returns the value in Degree centigrade
- Output value of "51.23" equals 51.23 DegC.
- Parameters
- 
         v_uncomp_temperature_s32: value of uncompensated temperature 
- Returns
- Actual temperature in floating point
        Definition at line
        
         1343
        
        of file
        
         bmp280.c
        
        .
       
References bmp280_t::calib_param , bmp280_calib_param_t::dig_T1 , bmp280_calib_param_t::dig_T2 , bmp280_calib_param_t::dig_T3 , and bmp280_calib_param_t::t_fine .
| 
            s32
           bmp280_compensate_temperature_int32 | ( | 
            s32
            | 
            v_uncomp_temperature_s32
            | ) | 
Reads actual temperature from uncompensated temperature.
- Note
- Returns the value in 0.01 degree Centigrade
- Output value of "5123" equals 51.23 DegC.
- Parameters
- 
         v_uncomp_temperature_s32: value of uncompensated temperature 
- Returns
- Actual temperature output as s32
        Definition at line
        
         185
        
        of file
        
         bmp280.c
        
        .
       
References bmp280_t::calib_param , bmp280_calib_param_t::dig_T1 , bmp280_calib_param_t::dig_T2 , bmp280_calib_param_t::dig_T3 , and bmp280_calib_param_t::t_fine .
        Referenced by
        
         BAP_getPressure()
        
        ,
        
         BAP_getTemperature()
        
        , and
        
         bmp280_read_pressure_temperature()
        
        .
       
| BMP280_RETURN_FUNCTION_TYPE bmp280_compute_wait_time | ( | 
            u8
           * | 
            v_delaytime_u8r
            | ) | 
Computing waiting time for sensor data read.
- Parameters
- 
         v_delaytime_u8rThe value of delay time 
- Returns
- 0
        Definition at line
        
         1495
        
        of file
        
         bmp280.c
        
        .
       
References bmp280_t::oversamp_pressure , and bmp280_t::oversamp_temperature .
        Referenced by
        
         bmp280_get_forced_uncomp_pressure_temperature()
        
        .
       
| BMP280_RETURN_FUNCTION_TYPE bmp280_get_calib_param | ( | void | 
            | ) | 
This API is used to calibration parameters used for calculation in the registers.
| parameter | Register address | bit | 
|---|---|---|
| dig_T1 | 0x88 and 0x89 | from 0 : 7 to 8: 15 | 
| dig_T2 | 0x8A and 0x8B | from 0 : 7 to 8: 15 | 
| dig_T3 | 0x8C and 0x8D | from 0 : 7 to 8: 15 | 
| dig_P1 | 0x8E and 0x8F | from 0 : 7 to 8: 15 | 
| dig_P2 | 0x90 and 0x91 | from 0 : 7 to 8: 15 | 
| dig_P3 | 0x92 and 0x93 | from 0 : 7 to 8: 15 | 
| dig_P4 | 0x94 and 0x95 | from 0 : 7 to 8: 15 | 
| dig_P5 | 0x96 and 0x97 | from 0 : 7 to 8: 15 | 
| dig_P6 | 0x98 and 0x99 | from 0 : 7 to 8: 15 | 
| dig_P7 | 0x9A and 0x9B | from 0 : 7 to 8: 15 | 
| dig_P8 | 0x9C and 0x9D | from 0 : 7 to 8: 15 | 
| dig_P9 | 0x9E and 0x9F | from 0 : 7 to 8: 15 | 
- Returns
- results of bus communication function
- Return values
- 
         0-> Success -1-> Error 
        Definition at line
        
         473
        
        of file
        
         bmp280.c
        
        .
       
References bmp280_t::calib_param , bmp280_t::dev_addr , bmp280_calib_param_t::dig_P1 , bmp280_calib_param_t::dig_P2 , bmp280_calib_param_t::dig_P3 , bmp280_calib_param_t::dig_P4 , bmp280_calib_param_t::dig_P5 , bmp280_calib_param_t::dig_P6 , bmp280_calib_param_t::dig_P7 , bmp280_calib_param_t::dig_P8 , bmp280_calib_param_t::dig_P9 , bmp280_calib_param_t::dig_T1 , bmp280_calib_param_t::dig_T2 , and bmp280_calib_param_t::dig_T3 .
        Referenced by
        
         bmp280_init()
        
        .
       
| BMP280_RETURN_FUNCTION_TYPE bmp280_get_filter | ( | 
            u8
           * | 
            v_value_u8
            | ) | 
This API is used to reads filter setting in the register 0xF5 bit 3 and 4.
- Parameters
- 
         v_value_u8: The value of filter coefficient value Filter coefficient 0x00 BMP280_FILTER_COEFF_OFF 0x01 BMP280_FILTER_COEFF_2 0x02 BMP280_FILTER_COEFF_4 0x03 BMP280_FILTER_COEFF_8 0x04 BMP280_FILTER_COEFF_16 
- Returns
- results of bus communication function
- Return values
- 
         0-> Success -1-> Error 
        Definition at line
        
         971
        
        of file
        
         bmp280.c
        
        .
       
References bmp280_t::dev_addr .
| BMP280_RETURN_FUNCTION_TYPE bmp280_get_forced_uncomp_pressure_temperature | ( | 
            s32
           * | 
            v_uncomp_pressure_s32,
            | 
| 
            s32
           * | 
            v_uncomp_temperature_s32
            | ||
| ) | 
This API used to read both uncompensated pressure and temperature in forced mode.
- Parameters
- 
         v_uncomp_pressure_s32The value of uncompensated pressure. v_uncomp_temperature_s32The value of uncompensated temperature 
- Returns
- results of bus communication function
- Return values
- 
         0-> Success -1-> Error 
        Definition at line
        
         1236
        
        of file
        
         bmp280.c
        
        .
       
References bmp280_compute_wait_time() , bmp280_read_uncomp_pressure_temperature() , bmp280_t::delay_msec , bmp280_t::dev_addr , bmp280_t::oversamp_pressure , and bmp280_t::oversamp_temperature .
Referenced by BAP_getPressure() , and BAP_getTemperature() .
| BMP280_RETURN_FUNCTION_TYPE bmp280_get_oversamp_pressure | ( | 
            u8
           * | 
            v_value_u8
            | ) | 
This API is used to get the pressure oversampling setting in the register 0xF4 bits from 2 to 4.
| value | Pressure oversampling | 
|---|---|
| 0x00 | BMP280_OVERSAMP_SKIPPED | 
| 0x01 | BMP280_OVERSAMP_1X | 
| 0x02 | BMP280_OVERSAMP_2X | 
| 0x03 | BMP280_OVERSAMP_4X | 
| 0x04 | BMP280_OVERSAMP_8X | 
| 0x05,0x06 and 0x07 | BMP280_OVERSAMP_16X | 
- Parameters
- 
         v_value_u8: The value of pressure over sampling 
- Returns
- results of bus communication function
- Return values
- 
         0-> Success -1-> Error 
        Definition at line
        
         680
        
        of file
        
         bmp280.c
        
        .
       
References bmp280_t::dev_addr , and bmp280_t::oversamp_pressure .
| BMP280_RETURN_FUNCTION_TYPE bmp280_get_oversamp_temperature | ( | 
            u8
           * | 
            v_value_u8
            | ) | 
This API is used to get the temperature oversampling setting in the register 0xF4 bits from 5 to 7.
| value | Temperature oversampling | 
|---|---|
| 0x00 | BMP280_OVERSAMP_SKIPPED | 
| 0x01 | BMP280_OVERSAMP_1X | 
| 0x02 | BMP280_OVERSAMP_2X | 
| 0x03 | BMP280_OVERSAMP_4X | 
| 0x04 | BMP280_OVERSAMP_8X | 
| 0x05,0x06 and 0x07 | BMP280_OVERSAMP_16X | 
- Parameters
- 
         v_value_u8:The value of temperature over sampling 
- Returns
- results of bus communication function
- Return values
- 
         0-> Success -1-> Error 
        Definition at line
        
         583
        
        of file
        
         bmp280.c
        
        .
       
References bmp280_t::dev_addr , and bmp280_t::oversamp_temperature .
| BMP280_RETURN_FUNCTION_TYPE bmp280_get_power_mode | ( | 
            u8
           * | 
            v_power_mode_u8
            | ) | 
This API used to get the Operational Mode from the sensor in the register 0xF4 bit 0 and 1.
- Parameters
- 
         v_power_mode_u8: The value of power mode value value Power mode 0x00 BMP280_SLEEP_MODE 0x01 and 0x02 BMP280_FORCED_MODE 0x03 BMP280_NORMAL_MODE 
- Returns
- results of bus communication function
- Return values
- 
         0-> Success -1-> Error 
        Definition at line
        
         772
        
        of file
        
         bmp280.c
        
        .
       
References bmp280_t::dev_addr .
| BMP280_RETURN_FUNCTION_TYPE bmp280_get_spi3 | ( | 
            u8
           * | 
            v_enable_disable_u8
            | ) | 
This API used to get the sensor SPI mode(communication type) in the register 0xF5 bit 0.
- Parameters
- 
         v_enable_disable_u8: The spi3 enable or disable state value Description 0 Disable 1 Enable 
- Returns
- results of bus communication function
- Return values
- 
         0-> Success -1-> Error 
        Definition at line
        
         888
        
        of file
        
         bmp280.c
        
        .
       
References bmp280_t::dev_addr .
| BMP280_RETURN_FUNCTION_TYPE bmp280_get_standby_durn | ( | 
            u8
           * | 
            v_standby_durn_u8
            | ) | 
This API used to Read the standby duration time from the sensor in the register 0xF5 bit 5 to 7.
- Parameters
- 
         v_standby_durn_u8: The standby duration time value. value standby duration 0x00 BMP280_STANDBYTIME_1_MS 0x01 BMP280_STANDBYTIME_63_MS 0x02 BMP280_STANDBYTIME_125_MS 0x03 BMP280_STANDBYTIME_250_MS 0x04 BMP280_STANDBYTIME_500_MS 0x05 BMP280_STANDBYTIME_1000_MS 0x06 BMP280_STANDBYTIME_2000_MS 0x07 BMP280_STANDBYTIME_4000_MS 
- Returns
- results of bus communication function
- Return values
- 
         0-> Success -1-> Error 
        Definition at line
        
         1058
        
        of file
        
         bmp280.c
        
        .
       
References bmp280_t::dev_addr .
| BMP280_RETURN_FUNCTION_TYPE bmp280_init | ( | struct bmp280_t * | 
            bmp280
            | ) | 
This function is used for initialize the bus read and bus write functions and assign the chip id and I2C address of the BMP280 sensor chip id is read in the register 0xD0 bit from 0 to 7.
- Parameters
- 
         *bmp280structure pointer. 
- Note
- While changing the parameter of the p_bmp280
- consider the following point: Changing the reference value of the parameter will changes the local copy or local reference make sure your changes will not affect the reference value of the parameter (Better case don't change the reference value of the parameter)
- Returns
- results of bus communication function
- Return values
- 
         0-> Success -1-> Error 
        Definition at line
        
         85
        
        of file
        
         bmp280.c
        
        .
       
References bmp280_get_calib_param() , bmp280_t::chip_id , bmp280_t::delay_msec , and bmp280_t::dev_addr .
Referenced by BAP_init() .
| BMP280_RETURN_FUNCTION_TYPE bmp280_read_pressure_temperature | ( | 
            u32
           * | 
            v_pressure_u32,
            | 
| 
            s32
           * | 
            v_temperature_s32
            | ||
| ) | 
This API reads the true pressure and temperature.
- Parameters
- 
         v_pressure_u32: The value of compensated pressure. v_temperature_s32: The value of compensated temperature. 
- Returns
- results of bus communication function
- Return values
- 
         0-> Success -1-> Error 
        Definition at line
        
         425
        
        of file
        
         bmp280.c
        
        .
       
References bmp280_compensate_pressure_int32() , bmp280_compensate_temperature_int32() , and bmp280_read_uncomp_pressure_temperature() .
| BMP280_RETURN_FUNCTION_TYPE bmp280_read_register | ( | 
            u8
            | 
            v_addr_u8,
            | 
| 
            u8
           * | 
            v_data_u8,
            | ||
| 
            u8
            | 
            v_len_u8
            | ||
| ) | 
This API reads the data from the given register.
- Parameters
- 
         v_addr_u8-> Address of the register v_data_u8-> The data from the register v_len_u8-> no of bytes to read 
- Returns
- results of bus communication function
- Return values
- 
         0-> Success -1-> Error 
        Definition at line
        
         1312
        
        of file
        
         bmp280.c
        
        .
       
References bmp280_t::dev_addr .
| BMP280_RETURN_FUNCTION_TYPE bmp280_read_uncomp_pressure | ( | 
            s32
           * | 
            v_uncomp_pressure_s32
            | ) | 
This API is used to read uncompensated pressure. in the registers 0xF7, 0xF8 and 0xF9.
- Note
- 0xF7 -> MSB -> bit from 0 to 7
- 0xF8 -> LSB -> bit from 0 to 7
- 0xF9 -> LSB -> bit from 4 to 7
- Parameters
- 
         v_uncomp_pressure_s32: The value of uncompensated pressure 
- Returns
- results of bus communication function
- Return values
- 
         0-> Success -1-> Error 
        Definition at line
        
         235
        
        of file
        
         bmp280.c
        
        .
       
References bmp280_t::dev_addr .
Referenced by BAP_getPressure() .
| BMP280_RETURN_FUNCTION_TYPE bmp280_read_uncomp_pressure_temperature | ( | 
            s32
           * | 
            v_uncomp_pressure_s32,
            | 
| 
            s32
           * | 
            v_uncomp_temperature_s32
            | ||
| ) | 
reads uncompensated pressure and temperature
- Parameters
- 
         v_uncomp_pressure_s32The value of uncompensated pressure. v_uncomp_temperature_s32The value of uncompensated temperature. 
- Returns
- results of bus communication function
- Return values
- 
         0-> Success -1-> Error 
        Definition at line
        
         364
        
        of file
        
         bmp280.c
        
        .
       
References bmp280_t::dev_addr .
        Referenced by
        
         bmp280_get_forced_uncomp_pressure_temperature()
        
        , and
        
         bmp280_read_pressure_temperature()
        
        .
       
| BMP280_RETURN_FUNCTION_TYPE bmp280_read_uncomp_temperature | ( | 
            s32
           * | 
            v_uncomp_temperature_s32
            | ) | 
This API is used to read uncompensated temperature in the registers 0xFA, 0xFB and 0xFC.
- Note
- 0xFA -> MSB -> bit from 0 to 7
- 0xFB -> LSB -> bit from 0 to 7
- 0xFC -> LSB -> bit from 4 to 7
- Parameters
- 
         v_uncomp_temperature_s32: The uncompensated temperature. 
- Returns
- results of bus communication function
- Return values
- 
         0-> Success -1-> Error 
        Definition at line
        
         139
        
        of file
        
         bmp280.c
        
        .
       
References bmp280_t::dev_addr .
Referenced by BAP_getPressure() , and BAP_getTemperature() .
| BMP280_RETURN_FUNCTION_TYPE bmp280_set_filter | ( | 
            u8
            | 
            v_value_u8
            | ) | 
This API is used to write filter setting in the register 0xF5 bit 3 and 4.
- Parameters
- 
         v_value_u8: The value of filter coefficient value Filter coefficient 0x00 BMP280_FILTER_COEFF_OFF 0x01 BMP280_FILTER_COEFF_2 0x02 BMP280_FILTER_COEFF_4 0x03 BMP280_FILTER_COEFF_8 0x04 BMP280_FILTER_COEFF_16 
- Returns
- results of bus communication function
- Return values
- 
         0-> Success -1-> Error 
        Definition at line
        
         1010
        
        of file
        
         bmp280.c
        
        .
       
References bmp280_t::dev_addr .
| BMP280_RETURN_FUNCTION_TYPE bmp280_set_oversamp_pressure | ( | 
            u8
            | 
            v_value_u8
            | ) | 
This API is used to set the pressure oversampling setting in the register 0xF4 bits from 2 to 4.
| value | Pressure oversampling | 
|---|---|
| 0x00 | BMP280_OVERSAMP_SKIPPED | 
| 0x01 | BMP280_OVERSAMP_1X | 
| 0x02 | BMP280_OVERSAMP_2X | 
| 0x03 | BMP280_OVERSAMP_4X | 
| 0x04 | BMP280_OVERSAMP_8X | 
| 0x05,0x06 and 0x07 | BMP280_OVERSAMP_16X | 
- Parameters
- 
         v_value_u8: The value of pressure over sampling 
- Returns
- results of bus communication function
- Return values
- 
         0-> Success -1-> Error 
        Definition at line
        
         725
        
        of file
        
         bmp280.c
        
        .
       
References bmp280_t::dev_addr , and bmp280_t::oversamp_pressure .
| BMP280_RETURN_FUNCTION_TYPE bmp280_set_oversamp_temperature | ( | 
            u8
            | 
            v_value_u8
            | ) | 
This API is used to set the temperature oversampling setting in the register 0xF4 bits from 5 to 7.
| value | Temperature oversampling | 
|---|---|
| 0x00 | BMP280_OVERSAMP_SKIPPED | 
| 0x01 | BMP280_OVERSAMP_1X | 
| 0x02 | BMP280_OVERSAMP_2X | 
| 0x03 | BMP280_OVERSAMP_4X | 
| 0x04 | BMP280_OVERSAMP_8X | 
| 0x05,0x06 and 0x07 | BMP280_OVERSAMP_16X | 
- Parameters
- 
         v_value_u8:The value of temperature over sampling 
- Returns
- results of bus communication function
- Return values
- 
         0-> Success -1-> Error 
        Definition at line
        
         628
        
        of file
        
         bmp280.c
        
        .
       
References bmp280_t::dev_addr , and bmp280_t::oversamp_temperature .
| BMP280_RETURN_FUNCTION_TYPE bmp280_set_power_mode | ( | 
            u8
            | 
            v_power_mode_u8
            | ) | 
This API used to set the Operational Mode from the sensor in the register 0xF4 bit 0 and 1.
- Parameters
- 
         v_power_mode_u8: The value of power mode value value Power mode 0x00 BMP280_SLEEP_MODE 0x01 and 0x02 BMP280_FORCED_MODE 0x03 BMP280_NORMAL_MODE 
- Returns
- results of bus communication function
- Return values
- 
         0-> Success -1-> Error 
        Definition at line
        
         809
        
        of file
        
         bmp280.c
        
        .
       
References bmp280_t::dev_addr , bmp280_t::oversamp_pressure , and bmp280_t::oversamp_temperature .
Referenced by BAP_config() , BAP_deInit() , and BAP_init() .
| BMP280_RETURN_FUNCTION_TYPE bmp280_set_soft_rst | ( | void | 
            | ) | 
Used to reset the sensor The value 0xB6 is written to the 0xE0 register the device is reset using the complete power-on-reset procedure. Soft reset can be easily set using bmp280_set_softreset().
- Note
- Usage Hint : bmp280_set_softreset()
- Returns
- results of bus communication function
- Return values
- 
         0-> Success -1-> Error 
        Definition at line
        
         852
        
        of file
        
         bmp280.c
        
        .
       
References bmp280_t::dev_addr .
| BMP280_RETURN_FUNCTION_TYPE bmp280_set_spi3 | ( | 
            u8
            | 
            v_enable_disable_u8
            | ) | 
This API used to set the sensor SPI mode(communication type) in the register 0xF5 bit 0.
- Parameters
- 
         v_enable_disable_u8: The spi3 enable or disable state value Description 0 Disable 1 Enable 
- Returns
- results of bus communication function
- Return values
- 
         0-> Success -1-> Error 
        Definition at line
        
         925
        
        of file
        
         bmp280.c
        
        .
       
References bmp280_t::dev_addr .
| BMP280_RETURN_FUNCTION_TYPE bmp280_set_standby_durn | ( | 
            u8
            | 
            v_standby_durn_u8
            | ) | 
This API used to Read the standby duration time from the sensor in the register 0xF5 bit 5 to 7.
- Note
- Normal mode comprises an automated perpetual cycling between an (active) Measurement period and an (inactive) standby period.
- The standby time is determined by the contents of the register t_sb. Standby time can be set using BMP280_STANDBYTIME_125_MS.
- bmp280_set_standby_durn(BMP280_STANDBYTIME_125_MS)
- Parameters
- 
         v_standby_durn_u8: The standby duration time value. value standby duration 0x00 BMP280_STANDBYTIME_1_MS 0x01 BMP280_STANDBYTIME_63_MS 0x02 BMP280_STANDBYTIME_125_MS 0x03 BMP280_STANDBYTIME_250_MS 0x04 BMP280_STANDBYTIME_500_MS 0x05 BMP280_STANDBYTIME_1000_MS 0x06 BMP280_STANDBYTIME_2000_MS 0x07 BMP280_STANDBYTIME_4000_MS 
- Returns
- results of bus communication function
- Return values
- 
         0-> Success -1-> Error 
        Definition at line
        
         1111
        
        of file
        
         bmp280.c
        
        .
       
References bmp280_t::dev_addr .
Referenced by BAP_config() .
| BMP280_RETURN_FUNCTION_TYPE bmp280_set_work_mode | ( | 
            u8
            | 
            v_work_mode_u8
            | ) | 
This API is used to write the working mode of the sensor.
- Parameters
- 
         v_work_mode_u8: The value of work mode value mode 0 BMP280_ULTRA_LOW_POWER_MODE 1 BMP280_LOW_POWER_MODE 2 BMP280_STANDARD_RESOLUTION_MODE 3 BMP280_HIGH_RESOLUTION_MODE 4 BMP280_ULTRA_HIGH_RESOLUTION_MODE 
- Returns
- results of bus communication function
- Return values
- 
         0-> Success -1-> Error 
        Definition at line
        
         1157
        
        of file
        
         bmp280.c
        
        .
       
References bmp280_t::dev_addr , bmp280_t::oversamp_pressure , and bmp280_t::oversamp_temperature .
Referenced by BAP_config() , and BAP_init() .
| BMP280_RETURN_FUNCTION_TYPE bmp280_write_register | ( | 
            u8
            | 
            v_addr_u8,
            | 
| 
            u8
           * | 
            v_data_u8,
            | ||
| 
            u8
            | 
            v_len_u8
            | ||
| ) | 
This API write the data to the given register.
- Parameters
- 
         v_addr_u8-> Address of the register v_data_u8-> The data from the register v_len_u8-> no of bytes to read 
- Returns
- results of bus communication function
- Return values
- 
         0-> Success -1-> Error 
        Definition at line
        
         1281
        
        of file
        
         bmp280.c
        
        .
       
References bmp280_t::dev_addr .
Variable Documentation
| 
 | static | 
pointer to BMP280
        Definition at line
        
         58
        
        of file
        
         bmp280.c
        
        .