A configuration for PTI.
Public Attributes#
Packet Trace mode (UART or SPI)
Output baudrate for PTI in Hz.
Data output (DOUT) location for pin/port.
Data output (DOUT) GPIO port.
Data output (DOUT) GPIO pin.
Data clock (DCLK) location for pin/port.
Data clock (DCLK) GPIO port.
Data clock (DCLK) GPIO pin.
Data frame (DFRAME) location for pin/port.
Data frame (DFRAME) GPIO port.
Data frame (DFRAME) GPIO pin.
Public Attribute Documentation#
mode#
RAIL_PtiMode_t RAIL_PtiConfig_t::mode
Packet Trace mode (UART or SPI)
901
of file chip/efr32/efr32xg1x/rail_chip_specific.h
baud#
uint32_t RAIL_PtiConfig_t::baud
Output baudrate for PTI in Hz.
903
of file chip/efr32/efr32xg1x/rail_chip_specific.h
doutLoc#
uint8_t RAIL_PtiConfig_t::doutLoc
Data output (DOUT) location for pin/port.
905
of file chip/efr32/efr32xg1x/rail_chip_specific.h
doutPort#
uint8_t RAIL_PtiConfig_t::doutPort
Data output (DOUT) GPIO port.
907
of file chip/efr32/efr32xg1x/rail_chip_specific.h
doutPin#
uint8_t RAIL_PtiConfig_t::doutPin
Data output (DOUT) GPIO pin.
909
of file chip/efr32/efr32xg1x/rail_chip_specific.h
dclkLoc#
uint8_t RAIL_PtiConfig_t::dclkLoc
Data clock (DCLK) location for pin/port.
Only used in SPI mode
911
of file chip/efr32/efr32xg1x/rail_chip_specific.h
dclkPort#
uint8_t RAIL_PtiConfig_t::dclkPort
Data clock (DCLK) GPIO port.
Only used in SPI mode
913
of file chip/efr32/efr32xg1x/rail_chip_specific.h
dclkPin#
uint8_t RAIL_PtiConfig_t::dclkPin
Data clock (DCLK) GPIO pin.
Only used in SPI mode
915
of file chip/efr32/efr32xg1x/rail_chip_specific.h
dframeLoc#
uint8_t RAIL_PtiConfig_t::dframeLoc
Data frame (DFRAME) location for pin/port.
917
of file chip/efr32/efr32xg1x/rail_chip_specific.h
dframePort#
uint8_t RAIL_PtiConfig_t::dframePort
Data frame (DFRAME) GPIO port.
919
of file chip/efr32/efr32xg1x/rail_chip_specific.h
dframePin#
uint8_t RAIL_PtiConfig_t::dframePin
Data frame (DFRAME) GPIO pin.
921
of file chip/efr32/efr32xg1x/rail_chip_specific.h