You are viewing documentation for version:
Contains RAIL Library Version Information. 
It is filled in by RAIL_GetVersion(). 
Public Attributes#
bool
Boolean to indicate whether this is a multiprotocol library or not. 
Public Attribute Documentation#
hash#
uint32_t RAIL_Version_t::hash
Git hash. 
major#
uint8_t RAIL_Version_t::major
Major number. 
minor#
uint8_t RAIL_Version_t::minor
Minor number. 
rev#
uint8_t RAIL_Version_t::rev
Revision number. 
build#
uint8_t RAIL_Version_t::build
Build number. 
flags#
uint8_t RAIL_Version_t::flags
Build flags. 
multiprotocol#
bool RAIL_Version_t::multiprotocol
Boolean to indicate whether this is a multiprotocol library or not.