EFR32#

Types specific to the EFR32 for the diagnostic routines.

Modules#

RAIL_DirectModeConfig_t

Typedefs#

typedef int16_t

Chip-specific type that represents the number of Frequency Offset units.

Macros#

#define
RAIL_FREQUENCY_OFFSET_MAX ((RAIL_FrequencyOffset_t) 0x3FFF)

The maximum frequency offset value supported by this radio.

#define
RAIL_FREQUENCY_OFFSET_MIN ((RAIL_FrequencyOffset_t) -RAIL_FREQUENCY_OFFSET_MAX)

The minimum frequency offset value supported by this radio.

#define
RAIL_FREQUENCY_OFFSET_INVALID ((RAIL_FrequencyOffset_t) 0x8000)

Specify an invalid frequency offset value.

Typedef Documentation#

RAIL_FrequencyOffset_t#

RAIL_FrequencyOffset_t

Chip-specific type that represents the number of Frequency Offset units.

It is used with RAIL_GetRxFreqOffset() and RAIL_SetFreqOffset().

The units on this chip are radio synthesizer resolution steps (synthTicks). On EFR32 (at least for now), the frequency offset is limited to 15 bits (size of SYNTH_CALOFFSET). A value of RAIL_FREQUENCY_OFFSET_INVALID means that this value is invalid.


Macro Definition Documentation#

RAIL_FREQUENCY_OFFSET_MAX#

#define RAIL_FREQUENCY_OFFSET_MAX
Value:
((RAIL_FrequencyOffset_t) 0x3FFF)

The maximum frequency offset value supported by this radio.


RAIL_FREQUENCY_OFFSET_MIN#

#define RAIL_FREQUENCY_OFFSET_MIN
Value:
((RAIL_FrequencyOffset_t) -RAIL_FREQUENCY_OFFSET_MAX)

The minimum frequency offset value supported by this radio.


RAIL_FREQUENCY_OFFSET_INVALID#

#define RAIL_FREQUENCY_OFFSET_INVALID
Value:
((RAIL_FrequencyOffset_t) 0x8000)

Specify an invalid frequency offset value.

This will be returned if you call RAIL_GetRxFreqOffset() at an invalid time.