Configuration parameters for thermal protection.
DeprecatedRAIL 2.x synonym of sl_rail_chip_temp_config_t.
Public Attributes#
bool
Indicates whether the protection is enabled.
uint8_t
Mandatory temperature cool down when the threshold is exceeded, in degrees Kelvin.
uint16_t
Temperature above which transmit is blocked, in degrees Kelvin.
Public Attribute Documentation#
enable#
bool RAIL_ChipTempConfig_t::enable
Indicates whether the protection is enabled.
DeprecatedRAIL 2.x synonym of sl_rail_chip_temp_config_t::enable.
coolDownK#
uint8_t RAIL_ChipTempConfig_t::coolDownK
Mandatory temperature cool down when the threshold is exceeded, in degrees Kelvin.
DeprecatedRAIL 2.x synonym of sl_rail_chip_temp_config_t::cool_down_kelvin.
thresholdK#
uint16_t RAIL_ChipTempConfig_t::thresholdK
Temperature above which transmit is blocked, in degrees Kelvin.
DeprecatedRAIL 2.x synonym of sl_rail_chip_temp_config_t::threshold_kelvin.