You are viewing documentation for version:
PDFData used for thermal protection.
Public Attributes#
uint16_t
Store chip temperature for metrics.
uint16_t
Minimum temperature recorded.
uint16_t
Maximum temperature recorded.
bool
Indicates if data should be reset.
Public Attribute Documentation#
temp_kelvin#
uint16_t sl_rail_chip_temp_metrics_t::temp_kelvin
Store chip temperature for metrics.
min_temp_kelvin#
uint16_t sl_rail_chip_temp_metrics_t::min_temp_kelvin
Minimum temperature recorded.
max_temp_kelvin#
uint16_t sl_rail_chip_temp_metrics_t::max_temp_kelvin
Maximum temperature recorded.
reset_pending#
bool sl_rail_chip_temp_metrics_t::reset_pending
Indicates if data should be reset.
reserved#
uint8_t sl_rail_chip_temp_metrics_t::reserved
Reserved for future use.