802.11ax ER-SU (Extended Rates SU) Support#
To enable ER-SU (Extended Rates SU) support, use module parameters and debugfs. Accordingly, auto-rate table will be changed, as shown below.
config_er_su Value | Description | Auto Rate Table Change |
|---|---|---|
0 | Don't use ER-SU rates even though AP supports ER-SU transmissions | No change |
1 | Use ER-SU rates along with other non-ER SU rates if AP supports | Add ER-SU rate along with non ER-SU rates |
2 | Use only ER-SU rates in auto rate if AP supports | Add only ER-SU rate |
Note:
Auto rate table should be updated to firmware on dynamic change from the user or from AP.
Fixed rate should also be configured based on config_er_su.
config_er_su=2 uses ER-SU rate and limits ER-SU rate to mcs2.
config_er_su=1 still uses non ER-SU rates.
Enabling ER-SU PPDU Transmission Support#
The driver can enable ER-SU PPDU transmission support through module param and update it dynamically through debugfs. Follow the steps below to enable ER-SU.
Compile the driver as described in the Compilation Steps section.
#make clean;makeNavigate to the release folder and run the following commands to insert the driver.
# cd release # insmod rsi_91x.ko driver_mode_value=1 rsi_zone_enabled=0x601 config_er_su=1/2 # insmod rsi_sdio.koTo connect to the third access point (AP), run the following command:
# wpa_supplicant -i <interface_name> -D nl80211 -c <sta_settings.conf > -ddddt > log1 &See the Configure Station using WPA Supplicant section for different options in wpa_supplicant.
To dynamically change the config_er_su value, use the command below after connection.
# echo 2 >/sys/kernel/debug/phyX/config_er_suTo check the config_er_su value, use the command below.
# cat /sys/kernel/debug/phyX/config_er_suTo use the fixed rate in ER-SU, follow the steps described in the Configuring the 802.11ax Wi-Fi Data Rate section.