Configuring 802.11ax GI and LTF#
When driver is inserted, you can configure guard_interval (i.e., GI and LTF) value by using module param and through debugfs after driver insertion.
The below table shows the value of guard_interval when the he_ppdu type is HE_SU. Dynamic configuration of GI_LTF after connection will happen only when the user fixes the 11ax rate.
guard_interval Value | LTF and GI Values |
|---|---|
0 | 1x(3.2) HE_LTF and 0.8 GI |
1 | 2x(6.4) HE_LTF and 0.8 GI |
2 | 2x(6.4) HE_LTF and 1.6 GI |
3 | 4x(12.8) HE_LTF and 3.2 GI |
Configuring GI and LTF through debugfs#
Dynamic configuration of GI and LTF after connection will happen only when the user fixes the 11ax rate.
Run the following command to configure the guard_interval value:
# echo <value> > /sys/kernel/debug/phyX/GI_LTFExample:
# echo 1 > /sys/kernel/debug/phyX/GI_LTF # echo 2 > /sys/kernel/debug/phyX/GI_LTFRun the following command to fix the 11ax rate:
# echo <rate_index> >/sys/kernel/debug/phyX/ax_rateIn the command above, replace phyX with a physical device number that you can obtain by iw dev command and < rate_index > with the guard_interval value mentioned in the table.
Example:
# echo 0 >/sys/kernel/debug/phyX/ax_rate # echo 1 >/sys/kernel/debug/phyX/ax_rateNote: For kernel versions above 5.10, use the iw command below instead of the debugsfs command above to set the 11ax rate:
Set HE MCS rate with iw dev(11ax rate).
#iw dev <interface name > set bitrates he-mcs-<2.4 | 5 | 6> <NSS:MCS index>In this case,
NSSis the number of spatial streams.Example:
iw dev wlan0 set bitrates he-mcs-2.4 1:0This command is supported on kernel versions greater than 5.10 and iw version 5.9
Command to read guard_interval value.
# cat /sys/kernel/debug/phyX/GI_LTF
Configuring Guard Interval through Module Parameter#
Insert the driver with guard_interval module param.
# insmod rsi_91x.ko dev_oper_mode=1 rsi_zone_enabled=0x601 guard_interval=<value> # insmod rsi_sdio.koExample:
# insmod rsi_91x.ko dev_oper_mode=1 rsi_zone_enabled=0x601 guard_interval=1 # insmod rsi_91x.ko dev_oper_mode=1 rsi_zone_enabled=0x601 guard_interval=2In this case, <value> is the guard_interval value mentioned in the table at the beginning of this section.