You are viewing documentation for version:3.0.13Public Attributes#int8_tmin_tx_pwrint8_t, Minimum TX Power, Range: -127 to +20 int8_tmax_tx_pwrint8_t, Maximum TX Power, Range: -127 to +20 Public Attribute Documentation#min_tx_pwr#int8_t rsi_ble_tx_pwr_s::min_tx_pwrint8_t, Minimum TX Power, Range: -127 to +20 max_tx_pwr#int8_t rsi_ble_tx_pwr_s::max_tx_pwrint8_t, Maximum TX Power, Range: -127 to +20