Structure to hold the parameters of timer action's AND-event & OR-event configurations.
Public Attributes#
CT action sl_config_timer_action_t.
AND-event for counter-0 actionsl_config_timer_event_t.
OR-event for counter-0 actionsl_config_timer_event_t.
valid bits for counter-0 action AND-event, possible values 0 to 16
valid bits for counter-0 action OR-event, possible values 0 to 16
AND-event for counter-1 action sl_config_timer_event_t.
OR-event for counter-0 action sl_config_timer_event_t.
valid bits for counter-0 action AND-event, possible values 0 to 16
valid bits for counter-0 action OR-event, possible values 0 to 16
Public Attribute Documentation#
action#
uint8_t sl_config_action_event_t::action
CT action sl_config_timer_action_t.
254
of file components/siwx917_soc/drivers/unified_api/inc/sl_si91x_config_timer.h
and_event_counter0#
uint8_t sl_config_action_event_t::and_event_counter0
AND-event for counter-0 actionsl_config_timer_event_t.
255
of file components/siwx917_soc/drivers/unified_api/inc/sl_si91x_config_timer.h
or_event_counter0#
uint8_t sl_config_action_event_t::or_event_counter0
OR-event for counter-0 actionsl_config_timer_event_t.
256
of file components/siwx917_soc/drivers/unified_api/inc/sl_si91x_config_timer.h
and_event_valid_bits_counter0#
uint8_t sl_config_action_event_t::and_event_valid_bits_counter0
valid bits for counter-0 action AND-event, possible values 0 to 16
257
of file components/siwx917_soc/drivers/unified_api/inc/sl_si91x_config_timer.h
or_event_valid_bits_counter0#
uint8_t sl_config_action_event_t::or_event_valid_bits_counter0
valid bits for counter-0 action OR-event, possible values 0 to 16
258
of file components/siwx917_soc/drivers/unified_api/inc/sl_si91x_config_timer.h
and_event_counter1#
uint8_t sl_config_action_event_t::and_event_counter1
AND-event for counter-1 action sl_config_timer_event_t.
259
of file components/siwx917_soc/drivers/unified_api/inc/sl_si91x_config_timer.h
or_event_counter1#
uint8_t sl_config_action_event_t::or_event_counter1
OR-event for counter-0 action sl_config_timer_event_t.
260
of file components/siwx917_soc/drivers/unified_api/inc/sl_si91x_config_timer.h
and_event_valid_bits_counter1#
uint8_t sl_config_action_event_t::and_event_valid_bits_counter1
valid bits for counter-0 action AND-event, possible values 0 to 16
261
of file components/siwx917_soc/drivers/unified_api/inc/sl_si91x_config_timer.h
or_event_valid_bits_counter1#
uint8_t sl_config_action_event_t::or_event_valid_bits_counter1
valid bits for counter-0 action OR-event, possible values 0 to 16
262
of file components/siwx917_soc/drivers/unified_api/inc/sl_si91x_config_timer.h