You are viewing documentation for version:
Structure to hold the parameters for the configuration of SSI peripheral. 
Public Attributes#
uint8_t
bit width either 8 or 16 bit 
uint32_t
mode such as Master or Slave mode 
uint32_t
clock mode such as CPOL0 CPHA1 
uint32_t
Delay for receive input signal. 
Public Attribute Documentation#
bit_width#
uint8_t sl_ssi_control_config_t::bit_width
bit width either 8 or 16 bit 
device_mode#
uint32_t sl_ssi_control_config_t::device_mode
mode such as Master or Slave mode 
clock_mode#
uint32_t sl_ssi_control_config_t::clock_mode
clock mode such as CPOL0 CPHA1 
baud_rate#
uint32_t sl_ssi_control_config_t::baud_rate
baud rate for SSI 
receive_sample_delay#
uint32_t sl_ssi_control_config_t::receive_sample_delay
Delay for receive input signal.