Disable UC Config#

Peripheral Configurations for the peripherals listed below are automatically obtained from the Universal Configurator (UC).

For the Disabling Configurations of the Peripherals through UC, launch the Configuration Wizard, and select the Disable button. Peripherals and corresponding UC Names are listed below.

  • Calendar: Calendar UC Configuration

  • Config Timer: Config Timer UC Configuration

  • Generic SPIC: GSPI UC Configuration

  • Serial Input-Output: SIO UC Configuration

  • Synchronous Serial Interface: SSI UC Configuration

  • USART: USART UC Configuration

  • Watchdog Timer: WatchDog Timer UC Configuration