Structure to hold the parameters of timer action's AND-event & OR-event configurations.

Public Attributes#

uint8_t

AND-event for counter-0 actionsl_config_timer_event_t.

uint8_t

OR-event for counter-0 actionsl_config_timer_event_t.

uint8_t

valid bits for counter-0 action AND-event, possible values 0 to 16

uint8_t

valid bits for counter-0 action OR-event, possible values 0 to 16

uint8_t

AND-event for counter-1 action sl_config_timer_event_t.

uint8_t

OR-event for counter-0 action sl_config_timer_event_t.

uint8_t

valid bits for counter-0 action AND-event, possible values 0 to 16

uint8_t

valid bits for counter-0 action OR-event, possible values 0 to 16

Public Attribute Documentation#

action#

uint8_t sl_config_action_event_t::action

CT action sl_config_timer_action_t.


and_event_counter0#

uint8_t sl_config_action_event_t::and_event_counter0

AND-event for counter-0 actionsl_config_timer_event_t.


or_event_counter0#

uint8_t sl_config_action_event_t::or_event_counter0

OR-event for counter-0 actionsl_config_timer_event_t.


and_event_valid_bits_counter0#

uint8_t sl_config_action_event_t::and_event_valid_bits_counter0

valid bits for counter-0 action AND-event, possible values 0 to 16


or_event_valid_bits_counter0#

uint8_t sl_config_action_event_t::or_event_valid_bits_counter0

valid bits for counter-0 action OR-event, possible values 0 to 16


and_event_counter1#

uint8_t sl_config_action_event_t::and_event_counter1

AND-event for counter-1 action sl_config_timer_event_t.


or_event_counter1#

uint8_t sl_config_action_event_t::or_event_counter1

OR-event for counter-0 action sl_config_timer_event_t.


and_event_valid_bits_counter1#

uint8_t sl_config_action_event_t::and_event_valid_bits_counter1

valid bits for counter-0 action AND-event, possible values 0 to 16


or_event_valid_bits_counter1#

uint8_t sl_config_action_event_t::or_event_valid_bits_counter1

valid bits for counter-0 action OR-event, possible values 0 to 16