Structure representing the DHCP configuration for the network manager.
This structure holds the DHCP configuration parameters for the network manager. It includes the minimum and maximum retry intervals for discovery and request, as well as the minimum and maximum number of retries for discovery and request.
Note
- This configuration is not supported for IPv6 in SI91X_INTERNAL_STACK. 
Public Attributes#
Minimum retry interval for discovery.
Maximum retry interval for discovery.
Minimum retry interval for request.
Maximum retry interval for request.
Minimum number of retries for discovery.
Maximum number of retries for request.
Public Attribute Documentation#
min_discover_retry_interval#
uint16_t sl_net_dhcp_configuration_t::min_discover_retry_interval
Minimum retry interval for discovery.
max_discover_retry_interval#
uint16_t sl_net_dhcp_configuration_t::max_discover_retry_interval
Maximum retry interval for discovery.
min_request_retry_interval#
uint16_t sl_net_dhcp_configuration_t::min_request_retry_interval
Minimum retry interval for request.
max_request_retry_interval#
uint16_t sl_net_dhcp_configuration_t::max_request_retry_interval
Maximum retry interval for request.
min_discover_retries#
uint8_t sl_net_dhcp_configuration_t::min_discover_retries
Minimum number of retries for discovery.
max_request_retries#
uint8_t sl_net_dhcp_configuration_t::max_request_retries
Maximum number of retries for request.