Appendix#
Acronym | Expansion |
|---|---|
API | Application Programming Interface |
PS | Power State |
RAM | Random Access Memory |
ULP | Ultra Low Power |
NWP | Network Processor |
WFI | Wait for Interrupt |
GPIO | General Purpose Input Output |
NVM | Non Volatile Memory |
CPU | Central Processing Unit |
UC | Universal Configurator |
SPI | Serial Peripheral Interface |
UART | Universal Asynchronous Receiver Transmitter |
DMA | Direct Memory Access |
I²C | Inter-Integrated Circuit |
SYSRTC | System Real Time Counter |
UULP | Ultra Ultra Low Power |
DST | Deep Sleep Timer |