You are viewing documentation for version:
iPerf connection descriptor type definition
Public Attributes#
int32_t
Accepted sock used by TCP server to rx.
bool
Server (rx'd) or client (tx'd) started.
uint8_t *
Buffer ptr to receive/transmit.
Public Attribute Documentation#
socket_id#
int32_t sl_iperf_conn::socket_id
local socket id
socket_id_clnt#
int32_t sl_iperf_conn::socket_id_clnt
Accepted sock used by TCP server to rx.
srv_addr#
sl_iperf_socket_addr_t sl_iperf_conn::srv_addr
Server sock addr IP.
clnt_addr#
sl_iperf_socket_addr_t sl_iperf_conn::clnt_addr
Client sock addr IP.
run#
bool sl_iperf_conn::run
Server (rx'd) or client (tx'd) started.
buff#
uint8_t* sl_iperf_conn::buff
Buffer ptr to receive/transmit.
buff_size#
size_t sl_iperf_conn::buff_size
RX/TX buffer transmit.