Command Class Association - Group and Nodes configuration#

Command Class Association - Group and Nodes configuration.

Macros#

#define

Max number of groups <1..18:1>

#define

Max number of nodes <1..18:1>

Macro Definition Documentation#

CC_ASSOCIATION_MAX_GROUPS_PER_ENDPOINT#

#define CC_ASSOCIATION_MAX_GROUPS_PER_ENDPOINT
Value:
1

Max number of groups <1..18:1>

Maximum number of groups per endpoint


Definition at line 30 of file /mnt/raid/workspaces/ws.WDdsgIAV6/overlay/gsdk/protocol/z-wave/ZAF/CommandClasses/Association/config/cc_association_config.h

CC_ASSOCIATION_MAX_NODES_IN_GROUP#

#define CC_ASSOCIATION_MAX_NODES_IN_GROUP
Value:
5

Max number of nodes <1..18:1>

Maximum number of nodes in a group


Definition at line 39 of file /mnt/raid/workspaces/ws.WDdsgIAV6/overlay/gsdk/protocol/z-wave/ZAF/CommandClasses/Association/config/cc_association_config.h