You are viewing documentation for version:
7.21.3
Multi Channel Configuration#
Multi Channel Configuration.
A multi channel device must specify the number of supported end points. An example of a multi channel device could be a Power Strip for which each outlet is represented by an end point.
Macros#
#define
Number of end points <0..255:1>
Macro Definition Documentation#
ZAF_CONFIG_NUMBER_OF_END_POINTS#
#define ZAF_CONFIG_NUMBER_OF_END_POINTS
Value:0
Number of end points <0..255:1>
Definition at line 480
of file /mnt/raid/workspaces/ws.WDdsgIAV6/overlay/gsdk/protocol/z-wave/ZAF/configuration/config/zaf_config.h