You are viewing documentation for version:
Properties of the received frame.
Used mostly by command classes to prepare response to a command.
Public Attributes#
uint8_t
true if supervision is active
uint8_t
Is statusUpdate enabled for current session.
Public Attribute Documentation#
rxStatus#
uint8_t _RECEIVE_OPTIONS_TYPE_EX_::rxStatus
Frame header info.
securityKey#
security_key_t _RECEIVE_OPTIONS_TYPE_EX_::securityKey
sourceNode#
MULTICHAN_SOURCE_NODE_ID _RECEIVE_OPTIONS_TYPE_EX_::sourceNode
destNode#
MULTICHAN_DEST_NODE_ID _RECEIVE_OPTIONS_TYPE_EX_::destNode
bSupervisionActive#
uint8_t _RECEIVE_OPTIONS_TYPE_EX_::bSupervisionActive
true if supervision is active
sessionId#
uint8_t _RECEIVE_OPTIONS_TYPE_EX_::sessionId
Current sessionId.
statusUpdate#
uint8_t _RECEIVE_OPTIONS_TYPE_EX_::statusUpdate
Is statusUpdate enabled for current session.