This struct is used for the arguments in cc_supervision_get_receive_handler function pointer in init_and_reset.

Public Attributes#

uint8_t

Input.

uint8_t

Input.

uint8_t

Input: bit[0..5] session id, bit[7] status update disable/enable.

uint8_t

Output.

Public Attribute Documentation#

cmdClass#

uint8_t SUPERVISION_GET_RECEIVED_HANDLER_ARGS::cmdClass

Input.


cmd#

uint8_t SUPERVISION_GET_RECEIVED_HANDLER_ARGS::cmd

Input.


properties1#

uint8_t SUPERVISION_GET_RECEIVED_HANDLER_ARGS::properties1

Input: bit[0..5] session id, bit[7] status update disable/enable.

Output: bit[0..5] session id, bit[7] more status updates of type cc_supervision_more_status_updates_t


status#

cc_supervision_status_t SUPERVISION_GET_RECEIVED_HANDLER_ARGS::status

Output.


duration#

uint8_t SUPERVISION_GET_RECEIVED_HANDLER_ARGS::duration

Output.


rxOpt#

RECEIVE_OPTIONS_TYPE_EX* SUPERVISION_GET_RECEIVED_HANDLER_ARGS::rxOpt

Input.