You are viewing documentation for version:
PDFThis struct is used for the arguments in cc_supervision_get_receive_handler function pointer in init_and_reset.
Public Attributes#
uint8_t
Input: bit[0..5] session id, bit[7] status update disable/enable.
Public Attribute Documentation#
cmdClass#
uint8_t SUPERVISION_GET_RECEIVED_HANDLER_ARGS::cmdClass
Input.
cmd#
uint8_t SUPERVISION_GET_RECEIVED_HANDLER_ARGS::cmd
Input.
properties1#
uint8_t SUPERVISION_GET_RECEIVED_HANDLER_ARGS::properties1
Input: bit[0..5] session id, bit[7] status update disable/enable.
Output: bit[0..5] session id, bit[7] more status updates of type cc_supervision_more_status_updates_t
status#
cc_supervision_status_t SUPERVISION_GET_RECEIVED_HANDLER_ARGS::status
Output.
duration#
uint8_t SUPERVISION_GET_RECEIVED_HANDLER_ARGS::duration
Output.
rxOpt#
RECEIVE_OPTIONS_TYPE_EX* SUPERVISION_GET_RECEIVED_HANDLER_ARGS::rxOpt
Input.