You are viewing documentation for version:7.24.3PDFPublic Attributes#void(*Handleuint8_tprotocolMetadataLengthuint8_tprotocolMetadatauint8_tFrameLengthuint8_taFramePublic Attribute Documentation#Handle#void(* STransmitProtocolFrameConfig::Handle) (uint8_t txStatus, TX_STATUS_TYPE *extendedTxStatus)protocolMetadataLength#uint8_t STransmitProtocolFrameConfig::protocolMetadataLengthprotocolMetadata#uint8_t STransmitProtocolFrameConfig::protocolMetadata[PROTOCOL_METADATA_LENGTH]FrameLength#uint8_t STransmitProtocolFrameConfig::FrameLengthaFrame#uint8_t STransmitProtocolFrameConfig::aFrame[TX_BUFFER_SIZE]