You are viewing documentation for version:7.0Public Attributes#uint8_tdeviceIduint8_tapplInfoBitmapuint16_tmanufacturerIduint16_tmodelIduint8_tnumberOfGpdCommandsuint8_tgpdCommandsuint8_tnumberOfPairedEndpointsuint8_tpairedEndpointsuint8_tnumberOfGpdClientClusteruint8_tnumberOfGpdServerClusteruint16_tserverClustersuint16_tclientClustersPublic Attribute Documentation#deviceId#uint8_t EmberGpApplicationInfo::deviceIdapplInfoBitmap#uint8_t EmberGpApplicationInfo::applInfoBitmapmanufacturerId#uint16_t EmberGpApplicationInfo::manufacturerIdmodelId#uint16_t EmberGpApplicationInfo::modelIdnumberOfGpdCommands#uint8_t EmberGpApplicationInfo::numberOfGpdCommandsgpdCommands#uint8_t EmberGpApplicationInfo::gpdCommands[GP_COMMISSIONING_MAX_BYTES - 1]numberOfPairedEndpoints#uint8_t EmberGpApplicationInfo::numberOfPairedEndpointspairedEndpoints#uint8_t EmberGpApplicationInfo::pairedEndpoints[GP_COMMISSIONING_MAX_BYTES - 1]numberOfGpdClientCluster#uint8_t EmberGpApplicationInfo::numberOfGpdClientClusternumberOfGpdServerCluster#uint8_t EmberGpApplicationInfo::numberOfGpdServerClusterserverClusters#uint16_t EmberGpApplicationInfo::serverClusters[15]clientClusters#uint16_t EmberGpApplicationInfo::clientClusters[15]