You are viewing documentation for version:7.2.0Public Attributes#boolvalidEntryuint8_tgpdCommanduint8_tendpointuint16_tzigbeeProfileuint16_tzigbeeClusteruint8_tserverClientuint8_tzigbeeCommandIduint8_tpayloadSrcuint8_tzclPayloadDefaultPublic Attribute Documentation#validEntry#bool EmberAfGreenPowerServerGpdSubTranslationTableEntry::validEntrygpdCommand#uint8_t EmberAfGreenPowerServerGpdSubTranslationTableEntry::gpdCommandendpoint#uint8_t EmberAfGreenPowerServerGpdSubTranslationTableEntry::endpointzigbeeProfile#uint16_t EmberAfGreenPowerServerGpdSubTranslationTableEntry::zigbeeProfilezigbeeCluster#uint16_t EmberAfGreenPowerServerGpdSubTranslationTableEntry::zigbeeClusterserverClient#uint8_t EmberAfGreenPowerServerGpdSubTranslationTableEntry::serverClientzigbeeCommandId#uint8_t EmberAfGreenPowerServerGpdSubTranslationTableEntry::zigbeeCommandIdpayloadSrc#uint8_t EmberAfGreenPowerServerGpdSubTranslationTableEntry::payloadSrczclPayloadDefault#uint8_t EmberAfGreenPowerServerGpdSubTranslationTableEntry::zclPayloadDefault[EMBER_AF_GREEN_POWER_SERVER_TRANSLATION_TABLE_ENTRY_ZCL_PAYLOAD_LEN]