You are viewing documentation for version:
Structure for ZCL command "GpCommissioningNotification" from "Green Power". 
Public Attribute Documentation#
options#
uint16_t __zcl_green_power_cluster_gp_commissioning_notification_command::options
gpdSrcId#
uint32_t __zcl_green_power_cluster_gp_commissioning_notification_command::gpdSrcId
gpdIeee#
uint8_t* __zcl_green_power_cluster_gp_commissioning_notification_command::gpdIeee
endpoint#
uint8_t __zcl_green_power_cluster_gp_commissioning_notification_command::endpoint
gpdSecurityFrameCounter#
uint32_t __zcl_green_power_cluster_gp_commissioning_notification_command::gpdSecurityFrameCounter
gpdCommandId#
uint8_t __zcl_green_power_cluster_gp_commissioning_notification_command::gpdCommandId
gpdCommandPayload#
uint8_t* __zcl_green_power_cluster_gp_commissioning_notification_command::gpdCommandPayload
gppShortAddress#
uint16_t __zcl_green_power_cluster_gp_commissioning_notification_command::gppShortAddress
gppLink#
uint8_t __zcl_green_power_cluster_gp_commissioning_notification_command::gppLink
mic#
uint32_t __zcl_green_power_cluster_gp_commissioning_notification_command::mic