Structure for ZCL command "NetworkJoinEndDeviceRequest" from "ZLL Commissioning".
Public Attributes#
uint32_t
uint8_t *
uint8_t
uint8_t *
uint8_t
uint8_t
uint16_t
uint16_t
uint16_t
uint16_t
uint16_t
uint16_t
uint16_t
uint16_t
Public Attribute Documentation#
transaction#
uint32_t __zcl_zll_commissioning_cluster_network_join_end_device_request_command::transaction
extendedPanId#
uint8_t* __zcl_zll_commissioning_cluster_network_join_end_device_request_command::extendedPanId
encryptedNetworkKey#
uint8_t* __zcl_zll_commissioning_cluster_network_join_end_device_request_command::encryptedNetworkKey
networkUpdateId#
uint8_t __zcl_zll_commissioning_cluster_network_join_end_device_request_command::networkUpdateId
logicalChannel#
uint8_t __zcl_zll_commissioning_cluster_network_join_end_device_request_command::logicalChannel
networkAddress#
uint16_t __zcl_zll_commissioning_cluster_network_join_end_device_request_command::networkAddress
groupIdentifiersBegin#
uint16_t __zcl_zll_commissioning_cluster_network_join_end_device_request_command::groupIdentifiersBegin
groupIdentifiersEnd#
uint16_t __zcl_zll_commissioning_cluster_network_join_end_device_request_command::groupIdentifiersEnd
freeNetworkAddressRangeBegin#
uint16_t __zcl_zll_commissioning_cluster_network_join_end_device_request_command::freeNetworkAddressRangeBegin
freeNetworkAddressRangeEnd#
uint16_t __zcl_zll_commissioning_cluster_network_join_end_device_request_command::freeNetworkAddressRangeEnd
freeGroupIdentifierRangeBegin#
uint16_t __zcl_zll_commissioning_cluster_network_join_end_device_request_command::freeGroupIdentifierRangeBegin
freeGroupIdentifierRangeEnd#
uint16_t __zcl_zll_commissioning_cluster_network_join_end_device_request_command::freeGroupIdentifierRangeEnd