Public Attribute Documentation#

snapshotId#

uint32_t EmberAfPrepaymentSnapshotPayload::snapshotId

snapshotCauseBitmap#

uint32_t EmberAfPrepaymentSnapshotPayload::snapshotCauseBitmap

snapshotTime#

uint32_t EmberAfPrepaymentSnapshotPayload::snapshotTime

snapshotType#

uint8_t EmberAfPrepaymentSnapshotPayload::snapshotType

accumulatedDebt#

int32_t EmberAfPrepaymentSnapshotPayload::accumulatedDebt

type1DebtRemaining#

uint32_t EmberAfPrepaymentSnapshotPayload::type1DebtRemaining

type2DebtRemaining#

uint32_t EmberAfPrepaymentSnapshotPayload::type2DebtRemaining

type3DebtRemaining#

uint32_t EmberAfPrepaymentSnapshotPayload::type3DebtRemaining

emergencyCreditRemaining#

int32_t EmberAfPrepaymentSnapshotPayload::emergencyCreditRemaining

creditRemaining#

int32_t EmberAfPrepaymentSnapshotPayload::creditRemaining