You are viewing documentation for version:7.2.2Public Attributes#EmberGpAddressaddruint8_tgpdfOptionsuint8_tgpdfExtendedOptionsEmberGpSinkTypecommunicationModeuint8_tgroupcastRadiusuint8_tsecurityLevelEmberKeyDatakeyuint32_toutgoingFrameCounterbooluseGivenAssignedAliasuint16_tgivenAliasEmberGpApplicationInfoapplicationInfouint8_tsecurityKeyTypeEmberGpSwitchInformationswitchInformationStructuint8_ttotalNbOfReportuint8_tnumberOfReportsuint8_tlastIndexuint8_treportsStorageuint16_tgppShortAddressEmberSinkCommissionStatecommissionStatebooldoNotSendGpPairingPublic Attribute Documentation#addr#EmberGpAddress GpCommDataSaved::addrgpdfOptions#uint8_t GpCommDataSaved::gpdfOptionsgpdfExtendedOptions#uint8_t GpCommDataSaved::gpdfExtendedOptionscommunicationMode#EmberGpSinkType GpCommDataSaved::communicationModegroupcastRadius#uint8_t GpCommDataSaved::groupcastRadiussecurityLevel#uint8_t GpCommDataSaved::securityLevelkey#EmberKeyData GpCommDataSaved::keyoutgoingFrameCounter#uint32_t GpCommDataSaved::outgoingFrameCounteruseGivenAssignedAlias#bool GpCommDataSaved::useGivenAssignedAliasgivenAlias#uint16_t GpCommDataSaved::givenAliasapplicationInfo#EmberGpApplicationInfo GpCommDataSaved::applicationInfosecurityKeyType#uint8_t GpCommDataSaved::securityKeyTypeswitchInformationStruct#EmberGpSwitchInformation GpCommDataSaved::switchInformationStructtotalNbOfReport#uint8_t GpCommDataSaved::totalNbOfReportnumberOfReports#uint8_t GpCommDataSaved::numberOfReportslastIndex#uint8_t GpCommDataSaved::lastIndexreportsStorage#uint8_t GpCommDataSaved::reportsStorage[SIZE_OF_REPORT_STORAGE]gppShortAddress#uint16_t GpCommDataSaved::gppShortAddresscommissionState#EmberSinkCommissionState GpCommDataSaved::commissionStatedoNotSendGpPairing#bool GpCommDataSaved::doNotSendGpPairing