Modules#

EmberAfGreenPowerClientCommissioningState

EmberAfGreenPowerDuplicateFilter

Green Power Client

Green Power Client#

API and Callbacks for the Green Power Cluster Client Component.

A component implementing the client-side functionality of the Green Power cluster.

API#

void

Enumerations#

enum
EMBER_GP_GPD_MAC_SEQ_NUM_CAP_SEQUENTIAL = 0x00
EMBER_GP_GPD_MAC_SEQ_NUM_CAP_RANDOM = 0x01
}
enum
EMBER_AF_GPC_COMMISSIONING_EXIT_ON_COMMISSIONING_WINDOW_EXP = 0x1
EMBER_AF_GPC_COMMISSIONING_EXIT_ON_FIRST_PAIRING_SUCCESS = 0x2
EMBER_AF_GPC_COMMISSIONING_EXIT_ON_GP_PROXY_COMMISSIONING_MODE_EXIT = 0x4
EMBER_AF_GPC_COMMISSIONING_EXIT_MODE_MAX = 0xFF
}

Macros#

#define
GP_CLIENT_ON_TRANSMIT_CHANNEL_MASK BIT(0)
#define
GP_CLIENT_TRANSMIT_SAME_AS_OPERATIONAL_CHANNEL_MASK BIT(1)
#define
GP_CLIENT_ADDITIONAL_CHANNEL_REQUEST_PENDING BIT(2)

API Documentation#

emberAfPluginGreenPowerClientClearProxyTable#

void emberAfPluginGreenPowerClientClearProxyTable (void )

Clear the proxy table.

Parameters
TypeDirectionArgument NameDescription
voidN/A

This function clears the proxy table.


Enumeration Documentation#

EmberGpGpdMacSeqNumCap#

EmberGpGpdMacSeqNumCap
Enumerator
EMBER_GP_GPD_MAC_SEQ_NUM_CAP_SEQUENTIAL
EMBER_GP_GPD_MAC_SEQ_NUM_CAP_RANDOM

EmberAfGreenPowerClientCommissioningExitMode#

EmberAfGreenPowerClientCommissioningExitMode
Enumerator
EMBER_AF_GPC_COMMISSIONING_EXIT_ON_COMMISSIONING_WINDOW_EXP
EMBER_AF_GPC_COMMISSIONING_EXIT_ON_FIRST_PAIRING_SUCCESS
EMBER_AF_GPC_COMMISSIONING_EXIT_ON_GP_PROXY_COMMISSIONING_MODE_EXIT
EMBER_AF_GPC_COMMISSIONING_EXIT_MODE_MAX