ZCL IP#

API and Callbacks for the ZCL IP Component.

This component provides functionality to encapsulate and extract ZCL packets over IP to a remote Internet-connected host.

API#

EmberStatus
emberAfPluginZclIpGenerateOutgoingProxyPacket(EmberApsFrame *apsFrame, EmberNodeId nodeId, EmberEUI64 eui64, uint8_t *zclMessageBuffer, uint16_t zclMessageBufferLength)

Generate the outgoing proxy packet.

EmberStatus
emberAfPluginZclIpGenerateOutgoingKeepalive(uint32_t unixTime, uint32_t nextKeepaliveDelaySeconds)

Generate the outgoing keep alive.

EmberStatus
emberAfPluginZclIpRetrieveIncomingEncapsulatedZclProxyPacket(EmberAfClusterCommand *returnCmd, EmberEUI64 returnEui64)

Retrieve incoming encapsulated ZCL proxy packet.

EmberStatus
emberAfPluginZclIpRetrieveIncomingKeepalive(uint32_t *unixTimeSinceEpoch, uint32_t *nextKeepaliveDelaySeconds)

Retrieve incoming keepalive.

EmberStatus
emberAfPluginZclIpRetrieveIncomingConfigureRemoteClusters(EmberAfRemoteClusterStruct *returnData, uint16_t maxCount, uint16_t *returnedCount)

Retrieve incoming configure remote clusters.

EmberStatus
emberAfPluginZclIpGenerateOutgoingConfigureRemoteCluster(uint16_t count, const EmberAfRemoteClusterStruct *records)

Generate outgoing configure remote cluster.

EmberStatus
emberAfPluginZclIpGenerateOutgoingAddDevice(EmberEUI64 newDeviceEui64, const EmberKeyData *newDeviceKeyData)

Generate outgoing add device.

EmberStatus
emberAfPluginZclIpGenerateOutgoingConfigureRemoteBinding(EmberEUI64 targetEUI64, uint8_t sourceEndpoint, uint8_t destEndpoint, uint16_t clusterId, EmberEUI64 destEUI64, EmberEUI64 sourceEUI64)

Generate outgoing configure remote binding.

EmberStatus

Generate outgoing device discovery update.

uint16_t
emberAfPluginZclIpGetPacketLength(const uint8_t *zclIpPacket)

Get packet length.

uint8_t *

Get received packet pointer.

uint16_t

Get received packet command ID.

uint8_t *

Get received proxy packet eui64 pointer.

EmberStatus
emberAfPluginZclIpRetrieveIncomingAddDevice(EmberEUI64 newDeviceEui64, EmberKeyData *newDeviceKeyData)

Retrieved incoming add device.

EmberStatus
emberAfPluginZclIpRetrieveIncomingConfigureRemoteBinding(EmberAfRemoteBindingStruct *returnData)
EmberStatus

Macros#

#define
EM_AF_ZCL_IP_MINIMUM_PACKET_SIZE (EM_AF_ZCL_IP_COMMAND_ID_INDEX + EM_AF_ZCL_IP_COMMAND_ID_FIELD_LENGTH)
#define
EM_AF_ZCL_IP_KEEPALIVE_PACKET_SIZE (EM_AF_ZCL_IP_KEEPALIVE_DELAY_SECONDS_INDEX + EM_AF_ZCL_IP_KEEPALIVE_DELAY_SECONDS_SIZE)
#define
EM_AF_ZCL_IP_PROXY_PACKET_MINIMUM_SIZE (EM_AF_ZCL_IP_ZCL_PAYLOAD_INDEX)
#define
EM_AF_ZCL_IP_DEVICE_DISCOVERY_UPDATE_COMMAND_ENDPOINT_INFO_MIN_LENGTH EM_AF_ZCL_IP_DEVICE_DISCOVERY_UPDATE_COMMAND_CLUSTER_ID_OFFSET
#define
EM_AF_ZCL_IP_DEVICE_DISCOVERY_UPDATE_COMMAND_MIN_LENGTH EM_AF_ZCL_IP_DEVICE_DISCOVERY_UPDATE_COMMAND_ENDPOINT_INFO_INDEX

API Documentation#

emberAfPluginZclIpGenerateOutgoingProxyPacket#

EmberStatus emberAfPluginZclIpGenerateOutgoingProxyPacket (EmberApsFrame * apsFrame, EmberNodeId nodeId, EmberEUI64 eui64, uint8_t * zclMessageBuffer, uint16_t zclMessageBufferLength)

Generate the outgoing proxy packet.

Parameters
TypeDirectionArgument NameDescription
EmberApsFrame *N/AapsFrame
EmberNodeIdN/AnodeId
EmberEUI64N/Aeui64
uint8_t *N/AzclMessageBuffer
uint16_tN/AzclMessageBufferLength

Returns

  • EmberStatus status code


emberAfPluginZclIpGenerateOutgoingKeepalive#

EmberStatus emberAfPluginZclIpGenerateOutgoingKeepalive (uint32_t unixTime, uint32_t nextKeepaliveDelaySeconds)

Generate the outgoing keep alive.

Parameters
TypeDirectionArgument NameDescription
uint32_tN/AunixTime
uint32_tN/AnextKeepaliveDelaySeconds

Returns

  • EmberStatus status code


emberAfPluginZclIpRetrieveIncomingEncapsulatedZclProxyPacket#

EmberStatus emberAfPluginZclIpRetrieveIncomingEncapsulatedZclProxyPacket (EmberAfClusterCommand * returnCmd, EmberEUI64 returnEui64)

Retrieve incoming encapsulated ZCL proxy packet.

Parameters
TypeDirectionArgument NameDescription
EmberAfClusterCommand *N/AreturnCmd
EmberEUI64N/AreturnEui64

Returns

  • EmberStatus status code


emberAfPluginZclIpRetrieveIncomingKeepalive#

EmberStatus emberAfPluginZclIpRetrieveIncomingKeepalive (uint32_t * unixTimeSinceEpoch, uint32_t * nextKeepaliveDelaySeconds)

Retrieve incoming keepalive.

Parameters
TypeDirectionArgument NameDescription
uint32_t *N/AunixTimeSinceEpoch
uint32_t *N/AnextKeepaliveDelaySeconds

Returns

  • EmberStatus status code


emberAfPluginZclIpRetrieveIncomingConfigureRemoteClusters#

EmberStatus emberAfPluginZclIpRetrieveIncomingConfigureRemoteClusters (EmberAfRemoteClusterStruct * returnData, uint16_t maxCount, uint16_t * returnedCount)

Retrieve incoming configure remote clusters.

Parameters
TypeDirectionArgument NameDescription
EmberAfRemoteClusterStruct *N/AreturnData

struct for remote cluster data

uint16_tN/AmaxCount
uint16_t *N/AreturnedCount

Returns

  • EmberStatus status code


emberAfPluginZclIpGenerateOutgoingConfigureRemoteCluster#

EmberStatus emberAfPluginZclIpGenerateOutgoingConfigureRemoteCluster (uint16_t count, const EmberAfRemoteClusterStruct * records)

Generate outgoing configure remote cluster.

Parameters
TypeDirectionArgument NameDescription
uint16_tN/Acount
const EmberAfRemoteClusterStruct *N/Arecords

struct for remote cluster data

Returns

  • EmberStatus status code


emberAfPluginZclIpGenerateOutgoingAddDevice#

EmberStatus emberAfPluginZclIpGenerateOutgoingAddDevice (EmberEUI64 newDeviceEui64, const EmberKeyData * newDeviceKeyData)

Generate outgoing add device.

Parameters
TypeDirectionArgument NameDescription
EmberEUI64N/AnewDeviceEui64
const EmberKeyData *N/AnewDeviceKeyData

Returns

  • EmberStatus status code


emberAfPluginZclIpGenerateOutgoingConfigureRemoteBinding#

EmberStatus emberAfPluginZclIpGenerateOutgoingConfigureRemoteBinding (EmberEUI64 targetEUI64, uint8_t sourceEndpoint, uint8_t destEndpoint, uint16_t clusterId, EmberEUI64 destEUI64, EmberEUI64 sourceEUI64)

Generate outgoing configure remote binding.

Parameters
TypeDirectionArgument NameDescription
EmberEUI64N/AtargetEUI64
uint8_tN/AsourceEndpoint
uint8_tN/AdestEndpoint
uint16_tN/AclusterId
EmberEUI64N/AdestEUI64
EmberEUI64N/AsourceEUI64

Returns

  • EmberStatus status code


emberAfPluginZclIpGenerateOutgoingDeviceDiscoveryUpdate#

EmberStatus emberAfPluginZclIpGenerateOutgoingDeviceDiscoveryUpdate (const EmberAfDeviceInfo * device)

Generate outgoing device discovery update.

Parameters
TypeDirectionArgument NameDescription
const EmberAfDeviceInfo *N/Adevice

Pointer to device info struct

Returns

  • EmberStatus status code


emberAfPluginZclIpGetPacketLength#

uint16_t emberAfPluginZclIpGetPacketLength (const uint8_t * zclIpPacket)

Get packet length.

Parameters
TypeDirectionArgument NameDescription
const uint8_t *N/AzclIpPacket

Returns

  • uint16_t packet length


emberAfPluginZclIpGetReceivedPacketPointer#

uint8_t * emberAfPluginZclIpGetReceivedPacketPointer (void )

Get received packet pointer.

Parameters
TypeDirectionArgument NameDescription
voidN/A

Returns

  • uint8_t* pointer to the received packet


emberAfPluginZclIpGetReceivedPacketCommandId#

uint16_t emberAfPluginZclIpGetReceivedPacketCommandId (void )

Get received packet command ID.

Parameters
TypeDirectionArgument NameDescription
voidN/A

Returns

  • uint16_t command ID


emberAfPluginZclIpGetReceivedProxyPacketEui64Pointer#

uint8_t * emberAfPluginZclIpGetReceivedProxyPacketEui64Pointer (void )

Get received proxy packet eui64 pointer.

Parameters
TypeDirectionArgument NameDescription
voidN/A

Returns

  • uint8_t eui64 packet pointer


emberAfPluginZclIpRetrieveIncomingAddDevice#

EmberStatus emberAfPluginZclIpRetrieveIncomingAddDevice (EmberEUI64 newDeviceEui64, EmberKeyData * newDeviceKeyData)

Retrieved incoming add device.

Parameters
TypeDirectionArgument NameDescription
EmberEUI64N/AnewDeviceEui64
EmberKeyData *N/AnewDeviceKeyData

Returns

  • EmberStatus status code


emberAfPluginZclIpRetrieveIncomingConfigureRemoteBinding#

EmberStatus emberAfPluginZclIpRetrieveIncomingConfigureRemoteBinding (EmberAfRemoteBindingStruct * returnData)
Parameters
TypeDirectionArgument NameDescription
EmberAfRemoteBindingStruct *N/AreturnData

Pointer to the remote binding struct

Retrieve incoming configure remote binding.

Returns

  • EmberStatus status code


emberAfPluginZclIpRetrieveIncomingDeviceDiscoveryUpdate#

EmberStatus emberAfPluginZclIpRetrieveIncomingDeviceDiscoveryUpdate (EmberAfDeviceInfo * device)
Parameters
TypeDirectionArgument NameDescription
EmberAfDeviceInfo *N/Adevice

pointer to the device info struct

Retrieve incoming device discovery update.

Returns

  • EmberStatus status code


Macro Definition Documentation#

EM_AF_ZCL_IP_VERSION#

#define EM_AF_ZCL_IP_VERSION
Value:
0x01

EM_AF_ZCL_IP_HEADER_INDEX#

#define EM_AF_ZCL_IP_HEADER_INDEX
Value:
0

EM_AF_ZCL_IP_PACKET_LENGTH_INDEX#

#define EM_AF_ZCL_IP_PACKET_LENGTH_INDEX
Value:
2

EM_AF_ZCL_IP_COMMAND_ID_INDEX#

#define EM_AF_ZCL_IP_COMMAND_ID_INDEX
Value:
4

EM_AF_ZCL_IP_COMMAND_ID_FIELD_LENGTH#

#define EM_AF_ZCL_IP_COMMAND_ID_FIELD_LENGTH
Value:
2

EM_AF_ZCL_IP_MINIMUM_PACKET_SIZE#

#define EM_AF_ZCL_IP_MINIMUM_PACKET_SIZE
Value:
(EM_AF_ZCL_IP_COMMAND_ID_INDEX + EM_AF_ZCL_IP_COMMAND_ID_FIELD_LENGTH)

EM_AF_ZCL_IP_KEEPALIVE_PACKET_ID#

#define EM_AF_ZCL_IP_KEEPALIVE_PACKET_ID
Value:
0x0000

EM_AF_ZCL_IP_COMMAND_ZCL_PROXY_PACKET_ID#

#define EM_AF_ZCL_IP_COMMAND_ZCL_PROXY_PACKET_ID
Value:
0x0001

EM_AF_ZCL_IP_CONFIGURE_REMOTE_CLUSTERS_ID#

#define EM_AF_ZCL_IP_CONFIGURE_REMOTE_CLUSTERS_ID
Value:
0x0002

EM_AF_ZCL_IP_ADD_DEVICE_ID#

#define EM_AF_ZCL_IP_ADD_DEVICE_ID
Value:
0x0003

EM_AF_ZCL_IP_CONFIGURE_REMOTE_BINDING_ID#

#define EM_AF_ZCL_IP_CONFIGURE_REMOTE_BINDING_ID
Value:
0x0004

EM_AF_ZCL_IP_DEVICE_DISCOVERY_UPDATE_ID#

#define EM_AF_ZCL_IP_DEVICE_DISCOVERY_UPDATE_ID
Value:
0x0005

EM_AF_ZCL_IP_UNIX_TIME_INDEX#

#define EM_AF_ZCL_IP_UNIX_TIME_INDEX
Value:
6

EM_AF_ZCL_IP_KEEPALIVE_DELAY_SECONDS_INDEX#

#define EM_AF_ZCL_IP_KEEPALIVE_DELAY_SECONDS_INDEX
Value:
10

EM_AF_ZCL_IP_KEEPALIVE_DELAY_SECONDS_SIZE#

#define EM_AF_ZCL_IP_KEEPALIVE_DELAY_SECONDS_SIZE
Value:
4

EM_AF_ZCL_IP_KEEPALIVE_PACKET_SIZE#

#define EM_AF_ZCL_IP_KEEPALIVE_PACKET_SIZE
Value:
(EM_AF_ZCL_IP_KEEPALIVE_DELAY_SECONDS_INDEX + EM_AF_ZCL_IP_KEEPALIVE_DELAY_SECONDS_SIZE)

EM_AF_ZCL_IP_CLUSTER_ID_INDEX#

#define EM_AF_ZCL_IP_CLUSTER_ID_INDEX
Value:
6

EM_AF_ZCL_IP_PROFILE_ID_INDEX#

#define EM_AF_ZCL_IP_PROFILE_ID_INDEX
Value:
8

EM_AF_ZCL_IP_SOURCE_EP_INDEX#

#define EM_AF_ZCL_IP_SOURCE_EP_INDEX
Value:
10

EM_AF_ZCL_IP_DEST_EP_INDEX#

#define EM_AF_ZCL_IP_DEST_EP_INDEX
Value:
11

EM_AF_ZCL_IP_EUI64_INDEX#

#define EM_AF_ZCL_IP_EUI64_INDEX
Value:
12

EM_AF_ZCL_IP_APS_OPTIONS_INDEX#

#define EM_AF_ZCL_IP_APS_OPTIONS_INDEX
Value:
20

EM_AF_ZCL_IP_ZCL_LENGTH_INDEX#

#define EM_AF_ZCL_IP_ZCL_LENGTH_INDEX
Value:
22

EM_AF_ZCL_IP_ZCL_PAYLOAD_INDEX#

#define EM_AF_ZCL_IP_ZCL_PAYLOAD_INDEX
Value:
24

EM_AF_ZCL_IP_PROXY_PACKET_MINIMUM_SIZE#

#define EM_AF_ZCL_IP_PROXY_PACKET_MINIMUM_SIZE
Value:
(EM_AF_ZCL_IP_ZCL_PAYLOAD_INDEX)

EM_AF_ZCL_IP_CONFIGURE_REMOTE_CLUSTERS_COUNT_INDEX#

#define EM_AF_ZCL_IP_CONFIGURE_REMOTE_CLUSTERS_COUNT_INDEX
Value:
6

EM_AF_ZCL_IP_CONFIGURE_REMOTE_CLUSTERS_RECORD_START_INDEX#

#define EM_AF_ZCL_IP_CONFIGURE_REMOTE_CLUSTERS_RECORD_START_INDEX
Value:
8

EM_AF_ZCL_IP_CONFIGURE_REMOTE_CLUSTERS_COMMAND_OVERHEAD#

#define EM_AF_ZCL_IP_CONFIGURE_REMOTE_CLUSTERS_COMMAND_OVERHEAD
Value:
2

EM_AF_ZCL_IP_CONFIGURE_REMOTE_CLUSTERS_RECORD_CLUSTER_OFFSET#

#define EM_AF_ZCL_IP_CONFIGURE_REMOTE_CLUSTERS_RECORD_CLUSTER_OFFSET
Value:
0

EM_AF_ZCL_IP_CONFIGURE_REMOTE_CLUSTERS_RECORD_PROFILE_OFFSET#

#define EM_AF_ZCL_IP_CONFIGURE_REMOTE_CLUSTERS_RECORD_PROFILE_OFFSET
Value:
2

EM_AF_ZCL_IP_CONFIGURE_REMOTE_CLUSTERS_RECORD_DEVICE_ID_OFFSET#

#define EM_AF_ZCL_IP_CONFIGURE_REMOTE_CLUSTERS_RECORD_DEVICE_ID_OFFSET
Value:
4

EM_AF_ZCL_IP_CONFIGURE_REMOTE_CLUSTERS_RECORD_ENDPOINT_OFFSET#

#define EM_AF_ZCL_IP_CONFIGURE_REMOTE_CLUSTERS_RECORD_ENDPOINT_OFFSET
Value:
6

EM_AF_ZCL_IP_CONFIGURE_REMOTE_CLUSTERS_RECORD_TYPE_OFFSET#

#define EM_AF_ZCL_IP_CONFIGURE_REMOTE_CLUSTERS_RECORD_TYPE_OFFSET
Value:
7

EM_AF_ZCL_IP_CONFIGURE_REMOTE_CLUSTERS_RECORD_TYPE_OFFSET_LENGTH#

#define EM_AF_ZCL_IP_CONFIGURE_REMOTE_CLUSTERS_RECORD_TYPE_OFFSET_LENGTH
Value:
2

EM_AF_ZCL_IP_CONFIGURE_REMOTE_CLUSTERS_RECORD_LENGTH#

#define EM_AF_ZCL_IP_CONFIGURE_REMOTE_CLUSTERS_RECORD_LENGTH
Value:
(EM_AF_ZCL_IP_CONFIGURE_REMOTE_CLUSTERS_RECORD_TYPE_OFFSET \
+ EM_AF_ZCL_IP_CONFIGURE_REMOTE_CLUSTERS_RECORD_TYPE_OFFSET_LENGTH)

EM_AF_ZCL_IP_ADD_DEVICE_EUI64_INDEX#

#define EM_AF_ZCL_IP_ADD_DEVICE_EUI64_INDEX
Value:
6

EM_AF_ZCL_IP_ADD_DEVICE_LINK_KEY_INDEX#

#define EM_AF_ZCL_IP_ADD_DEVICE_LINK_KEY_INDEX
Value:
14

EM_AF_ZCL_IP_ADD_DEVICE_COMMAND_LENGTH#

#define EM_AF_ZCL_IP_ADD_DEVICE_COMMAND_LENGTH
Value:
30

EM_AF_ZCL_IP_CONFIGURE_REMOTE_BINDING_COMMAND_TARGET_EUI_OFFSET#

#define EM_AF_ZCL_IP_CONFIGURE_REMOTE_BINDING_COMMAND_TARGET_EUI_OFFSET
Value:
6

EM_AF_ZCL_IP_CONFIGURE_REMOTE_BINDING_COMMAND_SOURCE_ENDPOINT_OFFSET#

#define EM_AF_ZCL_IP_CONFIGURE_REMOTE_BINDING_COMMAND_SOURCE_ENDPOINT_OFFSET
Value:
14

EM_AF_ZCL_IP_CONFIGURE_REMOTE_BINDING_COMMAND_DEST_ENDPOINT_OFFSET#

#define EM_AF_ZCL_IP_CONFIGURE_REMOTE_BINDING_COMMAND_DEST_ENDPOINT_OFFSET
Value:
15

EM_AF_ZCL_IP_CONFIGURE_REMOTE_BINDING_COMMAND_CLUSTER_ID_OFFSET#

#define EM_AF_ZCL_IP_CONFIGURE_REMOTE_BINDING_COMMAND_CLUSTER_ID_OFFSET
Value:
16

EM_AF_ZCL_IP_CONFIGURE_REMOTE_BINDING_COMMAND_DEST_EUI_OFFSET#

#define EM_AF_ZCL_IP_CONFIGURE_REMOTE_BINDING_COMMAND_DEST_EUI_OFFSET
Value:
18

EM_AF_ZCL_IP_CONFIGURE_REMOTE_BINDING_COMMAND_SOURCE_EUI_OFFSET#

#define EM_AF_ZCL_IP_CONFIGURE_REMOTE_BINDING_COMMAND_SOURCE_EUI_OFFSET
Value:
26

EM_AF_ZCL_IP_CONFIGURE_REMOTE_BINDING_COMMAND_LENGTH#

#define EM_AF_ZCL_IP_CONFIGURE_REMOTE_BINDING_COMMAND_LENGTH
Value:
34

EM_AF_ZCL_IP_DEVICE_DISCOVERY_UPDATE_COMMAND_EUI64_INDEX#

#define EM_AF_ZCL_IP_DEVICE_DISCOVERY_UPDATE_COMMAND_EUI64_INDEX
Value:
6

EM_AF_ZCL_IP_DEVICE_DISCOVERY_UPDATE_COMMAND_STATUS_INDEX#

#define EM_AF_ZCL_IP_DEVICE_DISCOVERY_UPDATE_COMMAND_STATUS_INDEX
Value:
14

EM_AF_ZCL_IP_DEVICE_DISCOVERY_UPDATE_COMMAND_CAPABILITIES_INDEX#

#define EM_AF_ZCL_IP_DEVICE_DISCOVERY_UPDATE_COMMAND_CAPABILITIES_INDEX
Value:
15

EM_AF_ZCL_IP_DEVICE_DISCOVERY_UPDATE_COMMAND_ENDPOINT_COUNT_INDEX#

#define EM_AF_ZCL_IP_DEVICE_DISCOVERY_UPDATE_COMMAND_ENDPOINT_COUNT_INDEX
Value:
16

EM_AF_ZCL_IP_DEVICE_DISCOVERY_UPDATE_COMMAND_ENDPOINT_INFO_INDEX#

#define EM_AF_ZCL_IP_DEVICE_DISCOVERY_UPDATE_COMMAND_ENDPOINT_INFO_INDEX
Value:
17

EM_AF_ZCL_IP_DEVICE_DISCOVERY_UPDATE_COMMAND_ENDPOINT_OFFSET#

#define EM_AF_ZCL_IP_DEVICE_DISCOVERY_UPDATE_COMMAND_ENDPOINT_OFFSET
Value:
0

EM_AF_ZCL_IP_DEVICE_DISCOVERY_UPDATE_COMMAND_PROFILE_ID_OFFSET#

#define EM_AF_ZCL_IP_DEVICE_DISCOVERY_UPDATE_COMMAND_PROFILE_ID_OFFSET
Value:
1

EM_AF_ZCL_IP_DEVICE_DISCOVERY_UPDATE_COMMAND_DEVICE_ID_OFFSET#

#define EM_AF_ZCL_IP_DEVICE_DISCOVERY_UPDATE_COMMAND_DEVICE_ID_OFFSET
Value:
3

EM_AF_ZCL_IP_DEVICE_DISCOVERY_UPDATE_COMMAND_CLUSTER_COUNT_OFFSET#

#define EM_AF_ZCL_IP_DEVICE_DISCOVERY_UPDATE_COMMAND_CLUSTER_COUNT_OFFSET
Value:
5

EM_AF_ZCL_IP_DEVICE_DISCOVERY_UPDATE_COMMAND_CLUSTER_ID_OFFSET#

#define EM_AF_ZCL_IP_DEVICE_DISCOVERY_UPDATE_COMMAND_CLUSTER_ID_OFFSET
Value:
6

EM_AF_ZCL_IP_DEVICE_DISCOVERY_UPDATE_COMMAND_ENDPOINT_INFO_MIN_LENGTH#

#define EM_AF_ZCL_IP_DEVICE_DISCOVERY_UPDATE_COMMAND_ENDPOINT_INFO_MIN_LENGTH
Value:
EM_AF_ZCL_IP_DEVICE_DISCOVERY_UPDATE_COMMAND_CLUSTER_ID_OFFSET

EM_AF_ZCL_IP_DEVICE_DISCOVERY_UPDATE_COMMAND_MIN_LENGTH#

#define EM_AF_ZCL_IP_DEVICE_DISCOVERY_UPDATE_COMMAND_MIN_LENGTH
Value:
EM_AF_ZCL_IP_DEVICE_DISCOVERY_UPDATE_COMMAND_ENDPOINT_INFO_INDEX