Structure for ZCL command "ImageBlockRequest" from "Over the Air Bootloading".

Public Attributes#

uint16_t
uint32_t
uint32_t

Public Attribute Documentation#

fieldControl#

uint8_t __zcl_over_the_air_bootloading_cluster_image_block_request_command::fieldControl

manufacturerId#

uint16_t __zcl_over_the_air_bootloading_cluster_image_block_request_command::manufacturerId

imageType#

uint16_t __zcl_over_the_air_bootloading_cluster_image_block_request_command::imageType

fileVersion#

uint32_t __zcl_over_the_air_bootloading_cluster_image_block_request_command::fileVersion

fileOffset#

uint32_t __zcl_over_the_air_bootloading_cluster_image_block_request_command::fileOffset

maxDataSize#

uint8_t __zcl_over_the_air_bootloading_cluster_image_block_request_command::maxDataSize

requestNodeAddress#

uint8_t* __zcl_over_the_air_bootloading_cluster_image_block_request_command::requestNodeAddress