Structure for ZCL command "UpgradeEndResponse" from "Over the Air Bootloading".
Public Attribute Documentation#
manufacturerId#
uint16_t __zcl_over_the_air_bootloading_cluster_upgrade_end_response_command::manufacturerId
fileVersion#
uint32_t __zcl_over_the_air_bootloading_cluster_upgrade_end_response_command::fileVersion
currentTime#
uint32_t __zcl_over_the_air_bootloading_cluster_upgrade_end_response_command::currentTime
upgradeTime#
uint32_t __zcl_over_the_air_bootloading_cluster_upgrade_end_response_command::upgradeTime