You are viewing documentation for version:
Structure for ZCL command "UpgradeEndRequest" from "Over the Air Bootloading".
Public Attribute Documentation#
status#
uint8_t __zcl_over_the_air_bootloading_cluster_upgrade_end_request_command::status
manufacturerId#
uint16_t __zcl_over_the_air_bootloading_cluster_upgrade_end_request_command::manufacturerId
imageType#
uint16_t __zcl_over_the_air_bootloading_cluster_upgrade_end_request_command::imageType
fileVersion#
uint32_t __zcl_over_the_air_bootloading_cluster_upgrade_end_request_command::fileVersion