Prepayment Snapshot Storage#
Callbacks for Prepayment Snapshot Storage Component.
Callbacks#
uint8_t
sl_zigbee_af_prepayment_server_get_snapshot_cb(sl_802154_short_addr_t nodeId, uint8_t srcEndpoint, uint8_t dstEndpoint, uint32_t startTime, uint32_t endTime, uint8_t snapshotOffset, uint32_t snapshotCause)
Callback for get prepayment snapshot.
Callbacks Documentation#
sl_zigbee_af_prepayment_server_get_snapshot_cb#
uint8_t sl_zigbee_af_prepayment_server_get_snapshot_cb (sl_802154_short_addr_t nodeId, uint8_t srcEndpoint, uint8_t dstEndpoint, uint32_t startTime, uint32_t endTime, uint8_t snapshotOffset, uint32_t snapshotCause)
Callback for get prepayment snapshot.
Parameters
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| sl_802154_short_addr_t | N/A | nodeId | Ver.: always |
| uint8_t | N/A | srcEndpoint | Ver.: always |
| uint8_t | N/A | dstEndpoint | Ver.: always |
| uint32_t | N/A | startTime | Ver.: always |
| uint32_t | N/A | endTime | Ver.: always |
| uint8_t | N/A | snapshotOffset | Ver.: always |
| uint32_t | N/A | snapshotCause | Ver.: always |
Returns
uint8_t payload size