You are viewing documentation for version:8.0.0Public Attributes#uint32_tsnapshotIduint32_tsnapshotCauseBitmapuint32_tsnapshotTimeuint8_tsnapshotTypeint32_taccumulatedDebtuint32_ttype1DebtRemaininguint32_ttype2DebtRemaininguint32_ttype3DebtRemainingint32_temergencyCreditRemainingint32_tcreditRemainingPublic Attribute Documentation#snapshotId#uint32_t sl_zigbee_af_prepayment_snapshot_payload_t::snapshotIdsnapshotCauseBitmap#uint32_t sl_zigbee_af_prepayment_snapshot_payload_t::snapshotCauseBitmapsnapshotTime#uint32_t sl_zigbee_af_prepayment_snapshot_payload_t::snapshotTimesnapshotType#uint8_t sl_zigbee_af_prepayment_snapshot_payload_t::snapshotTypeaccumulatedDebt#int32_t sl_zigbee_af_prepayment_snapshot_payload_t::accumulatedDebttype1DebtRemaining#uint32_t sl_zigbee_af_prepayment_snapshot_payload_t::type1DebtRemainingtype2DebtRemaining#uint32_t sl_zigbee_af_prepayment_snapshot_payload_t::type2DebtRemainingtype3DebtRemaining#uint32_t sl_zigbee_af_prepayment_snapshot_payload_t::type3DebtRemainingemergencyCreditRemaining#int32_t sl_zigbee_af_prepayment_snapshot_payload_t::emergencyCreditRemainingcreditRemaining#int32_t sl_zigbee_af_prepayment_snapshot_payload_t::creditRemaining