Public Attribute Documentation#

weeks#

sl_zigbee_af_calendar_week_struct_t sl_zigbee_af_calendar_struct_t::weeks[SL_ZIGBEE_AF_PLUGIN_CALENDAR_COMMON_WEEK_PROFILE_MAX]

normalDays#

sl_zigbee_af_calendar_day_struct_t sl_zigbee_af_calendar_struct_t::normalDays[SL_ZIGBEE_AF_PLUGIN_CALENDAR_COMMON_DAY_PROFILE_MAX]

specialDays#

sl_zigbee_af_calendar_special_day_struct_t sl_zigbee_af_calendar_struct_t::specialDays[SL_ZIGBEE_AF_PLUGIN_CALENDAR_COMMON_SPECIAL_DAY_PROFILE_MAX]

seasons#

sl_zigbee_af_calendar_season_struct_t sl_zigbee_af_calendar_struct_t::seasons[SL_ZIGBEE_AF_PLUGIN_CALENDAR_COMMON_SEASON_PROFILE_MAX]

providerId#

uint32_t sl_zigbee_af_calendar_struct_t::providerId

issuerEventId#

uint32_t sl_zigbee_af_calendar_struct_t::issuerEventId

calendarId#

uint32_t sl_zigbee_af_calendar_struct_t::calendarId

startTimeUtc#

uint32_t sl_zigbee_af_calendar_struct_t::startTimeUtc

name#

uint8_t sl_zigbee_af_calendar_struct_t::name[SL_ZIGBEE_AF_PLUGIN_CALENDAR_MAX_CALENDAR_NAME_LENGTH+1]

calendarType#

uint8_t sl_zigbee_af_calendar_struct_t::calendarType

numberOfSeasons#

uint8_t sl_zigbee_af_calendar_struct_t::numberOfSeasons

numberOfWeekProfiles#

uint8_t sl_zigbee_af_calendar_struct_t::numberOfWeekProfiles

numberOfDayProfiles#

uint8_t sl_zigbee_af_calendar_struct_t::numberOfDayProfiles

numberOfSpecialDayProfiles#

uint8_t sl_zigbee_af_calendar_struct_t::numberOfSpecialDayProfiles

numberOfReceivedSeasons#

uint8_t sl_zigbee_af_calendar_struct_t::numberOfReceivedSeasons

numberOfReceivedWeekProfiles#

uint8_t sl_zigbee_af_calendar_struct_t::numberOfReceivedWeekProfiles

numberOfReceivedDayProfiles#

uint8_t sl_zigbee_af_calendar_struct_t::numberOfReceivedDayProfiles

flags#

uint8_t sl_zigbee_af_calendar_struct_t::flags