You are viewing documentation for version:8.1.0Public Attributes#uint8_trateLabeluint32_tproviderIduint32_tissuerEventIDuint32_tstartTimeuint32_tpriceuint32_tgenerationPriceuint32_talternateCostDelivereduint16_tcurrencyuint16_tdurationuint8_tunitOfMeasureuint8_tpriceTrailingDigitAndTieruint8_tnumberOfPriceTiersAndTieruint8_tpriceRatiouint8_tgenerationPriceRatiouint8_talternateCostUnituint8_talternateCostTrailingDigituint8_tnumberOfBlockThresholdsuint8_tpriceControlPublic Attribute Documentation#rateLabel#uint8_t sl_zigbee_af_scheduled_price_t::rateLabel[ZCL_PRICE_CLUSTER_MAXIMUM_RATE_LABEL_LENGTH+1]providerId#uint32_t sl_zigbee_af_scheduled_price_t::providerIdissuerEventID#uint32_t sl_zigbee_af_scheduled_price_t::issuerEventIDstartTime#uint32_t sl_zigbee_af_scheduled_price_t::startTimeprice#uint32_t sl_zigbee_af_scheduled_price_t::pricegenerationPrice#uint32_t sl_zigbee_af_scheduled_price_t::generationPricealternateCostDelivered#uint32_t sl_zigbee_af_scheduled_price_t::alternateCostDeliveredcurrency#uint16_t sl_zigbee_af_scheduled_price_t::currencyduration#uint16_t sl_zigbee_af_scheduled_price_t::durationunitOfMeasure#uint8_t sl_zigbee_af_scheduled_price_t::unitOfMeasurepriceTrailingDigitAndTier#uint8_t sl_zigbee_af_scheduled_price_t::priceTrailingDigitAndTiernumberOfPriceTiersAndTier#uint8_t sl_zigbee_af_scheduled_price_t::numberOfPriceTiersAndTierpriceRatio#uint8_t sl_zigbee_af_scheduled_price_t::priceRatiogenerationPriceRatio#uint8_t sl_zigbee_af_scheduled_price_t::generationPriceRatioalternateCostUnit#uint8_t sl_zigbee_af_scheduled_price_t::alternateCostUnitalternateCostTrailingDigit#uint8_t sl_zigbee_af_scheduled_price_t::alternateCostTrailingDigitnumberOfBlockThresholds#uint8_t sl_zigbee_af_scheduled_price_t::numberOfBlockThresholdspriceControl#uint8_t sl_zigbee_af_scheduled_price_t::priceControl