ZLL Commissioning#

Callbacks for ZLL Commissioning Component.

Callbacks#

void
sl_zigbee_af_zll_commissioning_client_touch_link_failed_cb(sl_zigbee_af_zll_commissioning_status_t status)

Touch link failed.

Macros#

#define
sl_zigbee_af_zll_commissioning_touch_link_failed_cb sl_zigbee_af_zll_commissioning_client_touch_link_failed_cb

Callbacks Documentation#

sl_zigbee_af_zll_commissioning_client_touch_link_failed_cb#

void sl_zigbee_af_zll_commissioning_client_touch_link_failed_cb (sl_zigbee_af_zll_commissioning_status_t status)

Touch link failed.

Parameters
TypeDirectionArgument NameDescription
sl_zigbee_af_zll_commissioning_status_tN/Astatus

The reason the touch link failed. Ver.: always

This function is called by the ZLL Commissioning Client plugin if touch linking fails.