Edit

Debug Challenge Interface (DCI)#

Interaction with the SE is performed over a command interface that is available through a dedicated Debug Challenge Interface (DCI). The DCI is intended to be used for various SE commands. The DCI is open while the SE is running.

DCI Connection#

The DCI is made available through a connection on the Serial Wire Debug (SWD) port. The steps involved in connecting the DCI through the SWD port are as follows.

  1. Send the JTAG-to-SWD switching sequence.

  2. Read the IDCODE register (SWD DP register 0) to retrieve an identification value. On the Series 2 devices with a Cortex-M33 core, this value is 0x6BA02477.

  3. Use the ABORT register (SWD DP register 0 = 0x0000001E) to clear the error and sticky flag conditions.

  4. Use the STAT register (SWD DP register 1 = 0x50000000) to generate a system and debug domain power-up request.

  5. Use the SELECT register (SWD DP register 2 = 0x01000000) to set the SWD interface in the chip to communicate with the DCI.

  6. Use the CSW register (SWD AP register 0 = 0x22000002) to set the transfer size to 32-bit.

See AN0062: Programming Internal Flash over the Serial Wire Debug Interface for more information about the SWD port registers.

CI Connection FlowchartCI Connection Flowchart

DCI Registers#

The following table lists three registers to interact with the DCI through the SWD interface.

DCI Register

Register

Description

Fields

Address

Remarks

DCI_WDATA

Write data to the DCI

WDATA [31:0]

0x1000

Command

DCI_RDATA

Read data from the DCI

RDATA [31:0]

0x1004

Response

DCI_STATUS

Status of DCI accesses

Bit 0 = WPENDING

0x1008

Write Request to the DCI is pending. Additional writes to DCI_WDATA are discarded when this bit is asserted.

"

"

Bit 8 = RDATAVALID

"

Response from the DCI is valid when this bit is asserted. Cleared on a read of DCI_RDATA.

DCI Calls#

Command#

All DCI calls start by writing a 32-bit word containing the length of the DCI data followed by the 32-bit Command ID into the DCI. The length includes the length word itself, so the minimum value is 8 (4 bytes of length and 4 byes of Command ID). Then a variable length command payload (if applicable) is transferred into the DCI.

DCI Command

Command Word

Description

Word 0

Length of packet in bytes (including word 0)

Word 1

Command ID

Words 2 – N

Command payload if applicable

Response#

On completion, a 32-bit word consisting of the response length [15:0] in bytes and response code [31:16] is read from the DCI followed by the response payload, if present.

DCI Response

Response Word

Description

Word 0

Total response length (including word 0) and response code: [15:0] – Total length in bytes; [31:16] – Response code

Words 1 – N

Response payload if applicable

All executed commands return a response code that classifies the result of the operation. The basic meaning of these response codes is given in the following table.

DCI Response Codes

Response Code

Status

Description

0

SE_RESPONSE_OK

Command executed successfully or signature was successfully validated.

1

SE_RESPONSE_INVALID_COMMAND

Command was not recognized as a valid command, or is not allowed in the current context.

2

SE_RESPONSE_AUTHORIZATION_ERROR

User did not provide the required credentials to be allowed to execute the command.

3

SE_RESPONSE_INVALID_SIGNATURE

Signature validation command failed to verify the given signature as being correct.

4

SE_RESPONSE_BUS_ERROR

A command started in non-secure mode is trying to access secure memory.

5

SE_RESPONSE_INTERNAL_ERROR

Internal SE error.

6

SE_RESPONSE_CRYPTO_ERROR

Error in crypto operation.

7

SE_RESPONSE_INVALID_PARAMETER

One of the passed parameters is deemed invalid (for example, out of bounds), or the number of parameters is incorrect.

8

SE_RESPONSE_INTEGRITY_ERROR

Operation cannot be completed due to the SE having an invalid internal state.

9

SE_RESPONSE_SECUREBOOT_ERROR

The host application failed secure boot check.

10

SE_RESPONSE_SELFTEST_ERROR

Failure during self-test.

11

SE_RESPONSE_NOT_INITIALIZED

Feature or item is not present or not initialized.

DCI Operation#

DCI Write#

The user can write the DCI_WDATA register to pass command to the SE. The steps involved in writing a command to DCI are as follows.

  1. Connect to DCI according to DCI Connection Flowchart.

  2. For each word in the command, follow these steps in sequence:

    1. Set the DCI to read from DCI_STATUS by setting SWD AP register 1 to 0x1008.

    2. Read DCI_STATUS by reading from SWD AP register 3.

    3. If WPENDING is high, go back to step (a). If WPENDING is low, continue. If RDATAVALID is high, then the SE has started issuing a reply and the current command needs to be aborted.

    4. Set the DCI to write to DCI_WDATA by setting SWD AP register 1 to 0x1000.

    5. Write the command word to SWD AP register 3.

    DCI Write FlowchartDCI Write Flowchart

DCI Read#

The user can read the DCI_RDATA register to retrieve responses from the SE to a previously written command. If a user has sent a command according to DCI Write Flowchart on page 8, the steps to read the response from the DCI are as follows.

  1. Set the DCI to read from DCI_STATUS by setting SWD AP register 1 to 0x1008.

  2. Read DCI_STATUS by reading from SWD AP register 3.

  3. If RDATAVALID is high, a response word is available to be read from DCI_RDATA. If RDATAVALID is low, go back to step (2) because the SE has not begun to reply.

  4. Set the DCI to read from DCI_RDATA by setting SWD AP register 1 to 0x1004.

  5. Read the first response word from the command to SWD AP register 3.

  6. Total length of the response (including the first word) is in the lower 16 bits of that word. If this is larger than 4, for each response word:

    a. Set the DCI to read from DCI_STATUS by setting SWD AP register 1 to 0x1008.

    b. Read DCI_STATUS by reading from SWD AP register 3.

    c. If RDATAVALID is high, a response word is available to be read from DCI_RDATA. If RDATAVALID is low, go back to step (a) because the process is polling faster than the SE can send data.

    d. Set the DCI to read from DCI_RDATA by setting SWD AP register 1 to 0x1004.

    e. Read the sequential response word to SWD AP register 3.

DCI Read FlowchartDCI Read Flowchart