Public Attributes#

uint8_t
uint8_t
union sl_zigbee_af_plugin_door_lock_server_user_t::@8

Public Attribute Documentation#

status#

sl_zigbee_af_door_lock_user_status_t sl_zigbee_af_plugin_door_lock_server_user_t::status

type#

sl_zigbee_af_door_lock_user_type_t sl_zigbee_af_plugin_door_lock_server_user_t::type

pin#

uint8_t sl_zigbee_af_plugin_door_lock_server_user_t::pin[SL_ZIGBEE_AF_PLUGIN_DOOR_LOCK_SERVER_MAX_PIN_LENGTH+1]

rfid#

uint8_t sl_zigbee_af_plugin_door_lock_server_user_t::rfid[SL_ZIGBEE_AF_PLUGIN_DOOR_LOCK_SERVER_MAX_RFID_LENGTH+1]

code#

union sl_zigbee_af_plugin_door_lock_server_user_t::@8 sl_zigbee_af_plugin_door_lock_server_user_t::code