Amazon Sidewalk - BLE Radio Component#
The Sidewalk BLE component provides Bluetooth Low Energy (BLE) communication support for Amazon Sidewalk applications. This component enables BLE connectivity for device registration and data exchange with Amazon Sidewalk gateways.
Component Overview#
The Sidewalk BLE component provides:
BLE Communication: Bluetooth Low Energy connectivity
Device Registration: BLE-based device registration with Amazon Sidewalk
Data Exchange: BLE communication for data transmission
Gateway Connection: Connection to Amazon Sidewalk gateways
Hardware Requirements#
Supported Hardware#
EFR32 Devices: Any EFR32 device with built-in BLE radio
No External Hardware: Uses the microcontroller's built-in BLE radio
Antenna: Built-in antenna or external antenna connection
Usage#
Integration Steps#
Add Component: Include
Sidewalk BLEin your projectConfigure Device: Ensure your project targets a BLE-capable EFR32 device
Test Communication: Verify BLE advertisement and connection
Device Compatibility#
Supported: EFR32 devices with built-in BLE radio
Not Supported:
Devices without BLE radio
Non-EFR32 devices
Compatibility#
Works With#
All Sub-GHz components (SX1262, LR1110, EFR32xGxx)
Additional Resources#
For detailed information about BLE adaptation and implementation in Amazon Sidewalk, see the BLE Adaptation in the Sidewalk SDK API documentation.
Report Bugs & Get Support#
For technical support, bug reports, or questions about this component, please visit the Silicon Labs Community.
License#
This component is licensed under:
Zlib License: Silicon Labs software license
Amazon Sidewalk License: Additional terms for Amazon Sidewalk functionality
See the component source files for complete license information.