Amazon Sidewalk - PAL SWI Component#
The Sidewalk PAL SWI component provides software interrupt (SWI) functionality for Amazon Sidewalk applications. This component implements platform abstraction layer functions for software interrupt handling and management.
Component Overview#
The Sidewalk PAL SWI component provides:
Software Interrupts: SWI handling and management
Platform Abstraction: Hardware-independent SWI implementation
Interrupt Management: Software interrupt scheduling and execution
FreeRTOS Integration: RTOS-aware interrupt handling
Dual Mode Support: FreeRTOS thread-based and hardware-based SWI options
Usage#
Integration Steps#
Add Component: Include
Sidewalk PAL SWIin your projectConfigure FreeRTOS: Ensure FreeRTOS is properly configured
Initialize SWI: Call initialization function during startup
Test Interrupts: Verify SWI functionality
Software Interrupt Modes#
The component supports two software interrupt implementation modes:
FreeRTOS Thread Mode#
Implementation: Uses a dedicated FreeRTOS thread called "SWI" to handle software interrupts
Context: Event callbacks are executed from task context
Advantages: Safe for complex operations, can use FreeRTOS APIs
Use Case: When interrupt handlers need to perform complex operations or use RTOS services
Hardware-Based Mode#
Implementation: Uses Silicon Labs' hardware-based software interrupt mechanism
Context: Event callbacks are executed from interrupt context
Advantages: Lower latency, more efficient for simple operations
Use Case: When fast response time is critical and operations are simple
Additional Resources#
To use this component through SWI Interface, see the SWI Interface in the Sidewalk SDK API documentation.
Report Bugs & Get Support#
For technical support, bug reports, or questions about this component, please visit the Silicon Labs Community.
License#
This component is licensed under:
Zlib License: Silicon Labs software license
See the component source files for complete license information.